카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form TL-TFL - Latch series with safety lock(Light Performance)
Speedyblock
Latch series
Powered by
CAD모델 선택
{speedyblock/a_tirante/tl_tfl_new_asmtab.prj},{NB=AS44200},{CODICE=AS442},{MODELLO=33/TFLX},{FAM=Toggle clamps},{SER=Latch},{USE=TLTFL application},{ESECUZIONE=Acciaio inox},{ANGOLO=0},{DX=0},{A=197},{B=65},{C=19},{D=40},{E=49},{F=-},{G=33.5},{H=-},{I=19},{L=50},{M=-},{N=17},{O=3},{P=-},{Q=6.5},{S=83},{FH=500},{GR=413},{VER=4},{PPATH=serie_a_tirante/tl_tfl_new_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
S
[mm]
FH
[daN]
GR
[g]
VER
ⁿ/ₐ
AL43000
AL430
33/TL
Toggle clamps
Latch
Form TL and form TLX is s...
-
200
65
18
40
49
35
33.5
19
19
50
34
17
3
22.3
6.5
83
500
441
3
AS44000
AS440
33/TLX
Toggle clamps
Latch
Form TL and form TLX is s...
Stainless steel
200
65
18
40
49
35
33.5
19
19
50
34
17
3
22.3
6.5
83
500
441
3
AL43500
AL435
33/TFL
Toggle clamps
Latch
Form TL and form TLX is s...
-
197
65
19
40
49
-
33.5
-
19
50
-
17
3
-
6.5
83
500
413
4
AS44200
AS442
33/TFLX
Toggle clamps
Latch
Form TL and form TLX is s...
Stainless steel
197
65
19
40
49
-
33.5
-
19
50
-
17
3
-
6.5
83
500
413
4
AL44000
AL440
43/TL
Toggle clamps
Latch
Form TL and form TLX is s...
-
248
74
28
51
63
50
45.0
31
32
61
41
20
4
25.4
8.5
110
1000
834
3
AS44400
AS444
43/TLX
Toggle clamps
Latch
Form TL and form TLX is s...
Stainless steel
248
74
28
51
63
50
45.0
31
32
61
41
20
4
25.4
8.5
110
1000
834
3
AL44500
AL445
43/TFL
Toggle clamps
Latch
Form TL and form TLX is s...
-
242
74
28
51
63
-
45.0
-
32
61
-
20
4
-
8.5
90
1000
719
4
AS44600
AS446
43/TFLX
Toggle clamps
Latch
Form TL and form TLX is s...
Stainless steel
242
74
28
51
63
-
45.0
-
32
61
-
20
4
-
8.5
90
1000
719
4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성