카탈로그: Sita
생성됨: 01.05.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaStandard angled - Conventional outlet
Sita
Open channel drainage
SitaStandard
Powered by
CAD모델 선택
{sita/f/sitastandard/sitastandard_abgewinkelt.prj},{NB=Sita 101400 (300,,0,0)},{DN=70},{OD=75},{A=122},{B=224},{RD=0.5},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sitastandard_abgewinkelt.png},{ARTNR1=101400},{DESC=SitaStandard abgewinkelt, DN 70, Bitumen},{DK=250 x 350},{AP=250 x 350},{ANS=Bitumen-Manschette},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{MAT=Polyurethan},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{LOGLEVEL=300},{ZUB=},{AF=0},{ARTZUB=},{H=0.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Pot height
[mm]
DK
Opening/Core borehole
[mm]
AP
Recess dimension
[mm]
B
Nozzel length
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
RD
Gross desity
[g/cm³]
TID
pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA350ID03
Thermal insulation of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA360ID03
Trace heating für roof drains for floor, roof and sanitary objekts
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SitaStandard angled DN70 ...
101400
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
bitumen-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563001493
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101401
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Resitrix CL-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563001509
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101402
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Thermofin F15-connection ...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563694268
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101403
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
QuickSeam SA Flashing-con...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563044568
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101404
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Mapeplan T-connection sle...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563698358
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101405
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Alkortec-connection sleev...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563693490
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101409
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Sikaplan 15G-connection s...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563038482
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101410
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
PVC-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563001516
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101416
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Polyfin-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563030974
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101418
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Tectofin RG-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563036440
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101420
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Wolfin IB-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563001585
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101421
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Inofin FR-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563697580
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101422
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Evalastic-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563021781
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101424
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Sarnafil-TG 66-15 beige-c...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563009291
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101425
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Evalon V weiß-connection ...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563012024
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101429
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Thermoplan T TL 15-connec...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563018958
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101430
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
O.C. Plan 4230-connection...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563001615
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101431
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Flagon EP-S sandgrau-conn...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563037782
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101432
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Extrupol F-connection sle...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563045428
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101434
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Rhepanol HG 18-connection...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563020425
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101435
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
VAEPLAN V-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563014301
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101437
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Evalon V hellgrau-connect...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563022771
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101441
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Alkortop F-connection sle...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563694305
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101448
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Köster TPO 2.0 F-connecti...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563700228
SitaStandard roof outlet,...
SitaStandard angled DN70 ...
101449
SitaStandard angled, DN 7...
70
75
122
250 x 350
250 x 350
224
Alkorplan F35276-connecti...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563700464
SitaStandard roof outlet,...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성