피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Wireless LAN component (unspecified)
SIEMENS
Information, communication and media technology
Network technology (computer communication)
Wireless LAN component
Powered by
CAD모델 선택
{siemens/19/19-17/19-17-02/19-17-02-90.prj},{NB=6GK57988MC000AC1},{MANUID=6GK57988MC000AC1},{NOCUPEROU=10},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85177000},{SUPPLIERALTNO=6GK5798-8MC00-0AC1},{DESCSHORT=IWLAN RCoax threaded washer M6, threaded bolt f. RCoax cable clip 1/2\", 10 pcs.},{DESCLONG=RCoax threaded washer M6, threaded washer for RCoax Cable clip 1/2\" for Use of M6 threaded bolts 10 units},{EAN=4019169851268},{MANUNAME=Siemens},{MANUTYPEDESC=RCoax threaded washer M6, threaded washer for RCoax Cable clip 1/2\" for Us},{AAO847=IWLAN RCoax threaded washer M6},{COO=CN},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{REACH_INFORMATION=REACH information}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6GK57980CN000AA0
6GK57980CN000AA0
6GK5798-0CN00-0AA0
IWLAN RCoax N-connect fem...
RCoax N-Connect female N-...
4018359303075
Siemens
RCoax N-Connect female N-...
IWLAN RCoax connector N-...
1
1
1
CN
85369010
6GK57951TN001AA0
6GK57951TN001AA0
6GK5795-1TN00-1AA0
IWLAN RCoax N-connect mal...
N-Connect male terminatio...
4018359299323
Siemens
N-Connect male terminatio...
IWLAN terminating resisto...
1
1
1
DE
85332100
6GK57980AP004CA0
6GK57980AP004CA0
6GK5798-0AP00-4CA0
IWLAN RCoax N-connect mal...
N-Connect male/female Att...
4019169851176
Siemens
N-Connect male/female Att...
IWLAN attenuator N-Connec...
1
1
1
DE
85332100
6GK57980CP001AA0
6GK57980CP001AA0
6GK5798-0CP00-1AA0
IWLAN RCoax N-connect mal...
N-Connect male/male coupl...
4018359299316
Siemens
N-Connect male/male coupl...
IWLAN coupler N-Connect M...
1
1
1
DE
85369010
6GK57980PT002AA0
6GK57980PT002AA0
6GK5798-0PT00-2AA0
IWLAN RCoax N-connect/SMA...
N-Connect/SMA Female/fema...
4019169851183
Siemens
N-Connect/SMA Female/fema...
IWLAN panel feedthrough N...
1
1
1
DE
85366910
6GK57980SN000EA0
6GK57980SN000EA0
6GK5798-0SN00-0EA0
IWLAN RCoax N-connect fem...
N-Connect female power sp...
4019169851206
Siemens
N-Connect female power sp...
IWLAN Power Splitter N-Co...
1
1
1
HU
85177000
6GK57988MB000AC1
6GK57988MB000AC1
6GK5798-8MB00-0AC1
IWLAN RCoax cable clip 1/...
RCoax cable clip 1/2" Cab...
4019169851244
Siemens
RCoax cable clip 1/2" Cab...
IWLAN RCoax Cable-Clip 1/...
10
1
1
CH
85177000
6GK57988MB000AM1
6GK57988MB000AM1
6GK5798-8MB00-0AM1
IWLAN RCoax cable clip 1/...
RCoax cable clip 1/2" Cab...
4019169851251
Siemens
RCoax cable clip 1/2" Cab...
IWLAN RCoax Cable-Clip 1/...
100
1
1
CH
85177000
6GK57988MC000AC1
6GK57988MC000AC1
6GK5798-8MC00-0AC1
IWLAN RCoax threaded wash...
RCoax threaded washer M6,...
4019169851268
Siemens
RCoax threaded washer M6,...
IWLAN RCoax threaded wash...
10
1
1
CN
85177000
6GK57988MC000AM1
6GK57988MC000AM1
6GK5798-8MC00-0AM1
IWLAN RCoax threaded wash...
RCoax threaded washer M6,...
4019169851275
Siemens
RCoax threaded washer M6,...
IWLAN RCoax threaded wash...
100
1
1
CN
85177000
6GK57988MD000AC1
6GK57988MD000AC1
6GK5798-8MD00-0AC1
IWLAN RCoax spacer, 85 mm...
RCoax spacer 85 mm Spacer...
4019169851282
Siemens
RCoax spacer 85 mm Spacer...
IWLAN RCoax Spacer 85mm
10
1
1
CH
85177000
6GK57988MD000AM1
6GK57988MD000AM1
6GK5798-8MD00-0AM1
IWLAN RCoax spacer, 85 mm...
RCoax spacer 85 mm Spacer...
4019169851299
Siemens
RCoax spacer 85 mm Spacer...
IWLAN RCoax Spacer 85mm
100
1
1
CH
85177000
6GK57951TR100AA6
6GK57951TR100AA6
6GK5795-1TR10-0AA6
R-SMA male termination Im...
R-SMA male termination Im...
4019169852852
Siemens
R-SMA male termination Im...
IWLAN terminating resisto...
3
1
1
DE
85332100
6GK57956MN010AA6
6GK57956MN010AA6
6GK5795-6MN01-0AA6
Mounting kit for ANT795-6...
Mounting kit for ANT795-6...
4019169852760
Siemens
Mounting kit for ANT795-6...
IWLAN mounting aid for an...
1
1
1
CH
85291095
6GK57988MG000AA0
6GK57988MG000AA0
6GK5798-8MG00-0AA0
Mounting set for use only...
mounting kit, can only be...
4019169155656
Siemens
mounting kit, can only be...
Mounting set SCALANCE W-7...
1
1
1
DE
85177000
6GK57982PP002AA6
6GK57982PP002AA6
6GK5798-2PP00-2AA6
Cabinet feedthrough N-con...
N-Connect Female/female P...
4019169854450
Siemens
N-Connect Female/female P...
IWLAN panel feedthrough N...
1
1
1
DE
85366910
6GK57981CS004AA0
6GK57981CS004AA0
6GK5798-1CS00-4AA0
R-SMA male/female Elbow a...
R-SMA male/female Elbow a...
4019169855075
Siemens
R-SMA male/female Elbow a...
IWLAN angular adapter RSM...
1
1
1
DE
85177000
6GK58981CV004AA0
6GK58981CV004AA0
6GK5898-1CV00-4AA0
Elbow adapter SMA/SMA mal...
Elbow adapter SMA/SMA mal...
4019169855624
Siemens
Elbow adapter SMA/SMA mal...
IWLAN angle adapter SMA/S...
1
1
1
DE
85177000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성