DIN 975 - FN 219 - rostfrei A2 - Threaded control rods
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 975
stainless steel
Powered by
CAD모델 선택
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_975/rs/din_975_a2_fn219.prj},{NB=SFS FN 219 302229 Gewindestange DIN 975 rostfreier Stahl rostfrei A2 M10x1000},{ARTNR=302229},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=10},{SFSNR=219},{DD=0},{D=10.000},{D3=8.160},{P=1.500},{L=1000},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
SFS FN 219 341904 Gewinde...
341904
rostfreier Stahl
rostfrei A2
1
219
2.000
1.509
0.400
SFS FN 219 341907 Gewinde...
341907
rostfreier Stahl
rostfrei A2
1
219
2.500
1.948
0.450
SFS FN 219 133041 Gewinde...
133041
rostfreier Stahl
rostfrei A2
1
219
3.000
2.387
0.500
SFS FN 219 302224 Gewinde...
302224
rostfreier Stahl
rostfrei A2
10
219
3.000
2.387
0.500
SFS FN 219 133042 Gewinde...
133042
rostfreier Stahl
rostfrei A2
1
219
4.000
3.141
0.700
SFS FN 219 302225 Gewinde...
302225
rostfreier Stahl
rostfrei A2
10
219
4.000
3.141
0.700
SFS FN 219 133043 Gewinde...
133043
rostfreier Stahl
rostfrei A2
1
219
5.000
4.019
0.800
SFS FN 219 302226 Gewinde...
302226
rostfreier Stahl
rostfrei A2
10
219
5.000
4.019
0.800
SFS FN 219 133044 Gewinde...
133044
rostfreier Stahl
rostfrei A2
1
219
6.000
4.773
1.000
SFS FN 219 302227 Gewinde...
302227
rostfreier Stahl
rostfrei A2
10
219
6.000
4.773
1.000
SFS FN 219 133045 Gewinde...
133045
rostfreier Stahl
rostfrei A2
1
219
8.000
6.466
1.250
SFS FN 219 302228 Gewinde...
302228
rostfreier Stahl
rostfrei A2
10
219
8.000
6.466
1.250
SFS FN 219 133046 Gewinde...
133046
rostfreier Stahl
rostfrei A2
1
219
10.000
8.160
1.500
SFS FN 219 302229 Gewinde...
302229
rostfreier Stahl
rostfrei A2
10
219
10.000
8.160
1.500
SFS FN 219 133047 Gewinde...
133047
rostfreier Stahl
rostfrei A2
1
219
12.000
9.853
1.750
SFS FN 219 302230 Gewinde...
302230
rostfreier Stahl
rostfrei A2
10
219
12.000
9.853
1.750
SFS FN 219 133048 Gewinde...
133048
rostfreier Stahl
rostfrei A2
1
219
14.000
11.546
2.000
SFS FN 219 133050 Gewinde...
133050
rostfreier Stahl
rostfrei A2
1
219
16.000
13.546
2.000
SFS FN 219 133049 Gewinde...
133049
rostfreier Stahl
rostfrei A2
1
219
16.000
13.546
2.000
SFS FN 219 133051 Gewinde...
133051
rostfreier Stahl
rostfrei A2
1
219
18.000
14.933
2.500
SFS FN 219 133052 Gewinde...
133052
rostfreier Stahl
rostfrei A2
1
219
20.000
16.933
2.500
SFS FN 219 341906 Gewinde...
341906
rostfreier Stahl
rostfrei A2
1
219
22.000
18.933
2.500
SFS FN 219 133053 Gewinde...
133053
rostfreier Stahl
rostfrei A2
1
219
22.000
18.933
2.500
SFS FN 219 133054 Gewinde...
133054
rostfreier Stahl
rostfrei A2
1
219
24.000
20.319
3.000
SFS FN 219 133055 Gewinde...
133055
rostfreier Stahl
rostfrei A2
1
219
27.000
23.319
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성