FN 3519 - GESIPA Blindniete Flachrundkopf A4/A4
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD모델 선택
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3519.prj},{NB=SFS FN 3519 454765 Blindniet Flachrundkopf A4/A4 4.8x8 KL 3-4.5},{IDNR=},{ARTNR=1433769},{ARTNROLD=454765},{NAME=4,8x8 (6480113) KL 3-4,5},{MAT=Rostfrei A4, Dorn: rostfrei A4},{ONR=6480113},{D1=4.8},{L=8},{KL=3-4.5},{D2=9.5},{DM=3.2},{K=1.3},{SCHK=4000},{ZK=5000},{VERP=500},{PR=29.00},{PR2000=21.80},{CNSAVOID=0},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3519 454751 Blindn...
1455530
454751
Rostfrei A4, Dorn: rostfr...
6480004
3.0
6
1-3
6.5
2.0
1.0
500
SFS FN 3519 454752 Blindn...
1455531
454752
Rostfrei A4, Dorn: rostfr...
6480012
3.0
8
3-5
6.5
2.0
1.0
500
SFS FN 3519 454753 Blindn...
1455532
454753
Rostfrei A4, Dorn: rostfr...
6480020
3.0
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3519 454754 Blindn...
1455533
454754
Rostfrei A4, Dorn: rostfr...
6480039
3.0
12
6.5-8.5
6.5
2.0
1.0
500
SFS FN 3519 454755 Blindn...
1433761
454755
Rostfrei A4, Dorn: rostfr...
6480005
3.2
6
1-3
6.5
2.0
1.0
500
SFS FN 3519 454756 Blindn...
1433762
454756
Rostfrei A4, Dorn: rostfr...
6480016
3.2
8
3-5
6.5
2.0
1.0
500
SFS FN 3519 454757 Blindn...
1433763
454757
Rostfrei A4, Dorn: rostfr...
6480027
3.2
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3519 454758 Blindn...
454758
Rostfrei A4, Dorn: rostfr...
6480049
3.2
12
6.5-8.5
6.5
2.0
1.0
500
SFS FN 3519 454759 Blindn...
1455534
454759
Rostfrei A4, Dorn: rostfr...
6480047
4.0
6
1-2.5
8.0
2.6
1.2
500
SFS FN 3519 454760 Blindn...
1433764
454760
Rostfrei A4, Dorn: rostfr...
6480055
4.0
8
2.5-4.5
8.0
2.6
1.2
500
SFS FN 3519 454761 Blindn...
1433765
454761
Rostfrei A4, Dorn: rostfr...
6480063
4.0
10
4.5-6.5
8.0
2.6
1.2
500
SFS FN 3519 454762 Blindn...
1433766
454762
Rostfrei A4, Dorn: rostfr...
6480071
4.0
12
6.5-8.5
8.0
2.6
1.2
500
SFS FN 3519 540381 Blindn...
1455536
540381
Rostfrei A4, Dorn: rostfr...
6480076
4.0
14
8.5-10.5
8.0
2.6
1.2
500
SFS FN 3519 454763 Blindn...
1433767
454763
Rostfrei A4, Dorn: rostfr...
6480098
4.0
16
8.5-12
8.0
2.6
1.2
500
SFS FN 3519 454764 Blindn...
454764
Rostfrei A4, Dorn: rostfr...
6480102
4.8
6
1.5-3
9.5
3.2
1.3
500
SFS FN 3519 454765 Blindn...
1433769
454765
Rostfrei A4, Dorn: rostfr...
6480113
4.8
8
3-4.5
9.5
3.2
1.3
500
SFS FN 3519 454766 Blindn...
1433770
454766
Rostfrei A4, Dorn: rostfr...
6480124
4.8
10
4.5-6
9.5
3.2
1.3
500
SFS FN 3519 454767 Blindn...
1433777
454767
Rostfrei A4, Dorn: rostfr...
6480135
4.8
12
6-7.5
9.5
3.2
1.3
500
SFS FN 3519 534616 Blindn...
534616
Rostfrei A4, Dorn: rostfr...
6480125
4.8
14
8-9.5
9.5
3.2
1.3
500
SFS FN 3519 534617 Blindn...
1433772
534617
Rostfrei A4, Dorn: rostfr...
6480126
4.8
16
9.5-11
9.5
3.2
1.3
500
SFS FN 3519 534618 Blindn...
1433773
534618
Rostfrei A4, Dorn: rostfr...
6480127
4.8
20
11-15
9.5
3.2
1.3
250
SFS FN 3519 534619 Blindn...
534619
Rostfrei A4, Dorn: rostfr...
6480129
4.8
25
15-20
9.5
3.2
1.3
250
SFS FN 3519 534620 Blindn...
534620
Rostfrei A4, Dorn: rostfr...
6480130
4.8
30
20-25
9.5
3.2
1.3
250
SFS FN 3519 534631 Blindn...
534631
Rostfrei A4, Dorn: rostfr...
6480131
4.8
35
25-30
9.5
3.2
1.3
250
SFS FN 3519 454768 Blindn...
1455537
454768
Rostfrei A4, Dorn: rostfr...
6480128
5.0
8
2-4
9.5
3.2
1.3
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성