FN 3508 - GESIPA Blindniete Senkkopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD모델 선택
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3508.prj},{NB=SFS FN 3508 454506 Blindniet Senkkopf Alu/Stahl 4x16 KL 8.5-12.5},{IDNR=},{ARTNR=454506},{NAME=4x16 (6302483) KL 8,5-12,5},{MAT=Niet: Aluminium AlMg 3, Dorn: Stahl verzinkt},{ONR=6302483},{D1=4.0},{L=16},{KL=8.5-12.5},{D2=7.5},{DM=2.1},{K=1.40},{SCHK=1400},{ZK=2000},{VERP=500},{PR=11.30},{PR2000=8.50},{CNSAVOID=0},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3508 454497 Blindn...
454497
Niet: Aluminium AlMg 3, D...
6302130
3.0
6
1.5-3.5
6.0
1.8
1.10
500
SFS FN 3508 454498 Blindn...
454498
Niet: Aluminium AlMg 3, D...
6302157
3.0
8
3.5-5
6.0
1.8
1.10
500
SFS FN 3508 454499 Blindn...
454499
Niet: Aluminium AlMg 3, D...
6302165
3.0
10
5-7
6.0
1.8
1.10
500
SFS FN 3508 454500 Blindn...
454500
Niet: Aluminium AlMg 3, D...
6302173
3.0
12
7-9
6.0
1.8
1.10
500
SFS FN 3508 593434 Blindn...
593434
Niet: Aluminium AlMg 3, D...
6302177
3.0
14
9-10.5
6.0
1.8
1.10
500
SFS FN 3508 454501 Blindn...
454501
Niet: Aluminium AlMg 3, D...
6302181
3.0
16
9-13
6.0
1.8
1.10
500
SFS FN 3508 454502 Blindn...
454502
Niet: Aluminium AlMg 3, D...
6302416
4.0
6
1.5-3
7.5
2.1
1.40
500
SFS FN 3508 454503 Blindn...
454503
Niet: Aluminium AlMg 3, D...
6302440
4.0
8
3-5
7.5
2.1
1.40
500
SFS FN 3508 454504 Blindn...
454504
Niet: Aluminium AlMg 3, D...
6302459
4.0
10
5-6.5
7.5
2.1
1.40
500
SFS FN 3508 454505 Blindn...
454505
Niet: Aluminium AlMg 3, D...
6302467
4.0
12
6.5-8.5
7.5
2.1
1.40
500
SFS FN 3508 593435 Blindn...
593435
Niet: Aluminium AlMg 3, D...
6302470
4.0
14
8.5-10
7.5
2.1
1.40
500
SFS FN 3508 454506 Blindn...
454506
Niet: Aluminium AlMg 3, D...
6302483
4.0
16
8.5-12.5
7.5
2.1
1.40
500
SFS FN 3508 454507 Blindn...
454507
Niet: Aluminium AlMg 3, D...
6302378
4.0
18
12.5-14.5
7.5
2.1
1.40
500
SFS FN 3508 454508 Blindn...
454508
Niet: Aluminium AlMg 3, D...
6302505
4.0
20
14.5-16.5
7.5
2.1
1.40
500
SFS FN 3508 454509 Blindn...
454509
Niet: Aluminium AlMg 3, D...
6302920
5.0
8
2-4.5
9.0
2.7
1.65
500
SFS FN 3508 454510 Blindn...
454510
Niet: Aluminium AlMg 3, D...
6302939
5.0
10
4.5-6
9.0
2.7
1.65
500
SFS FN 3508 454511 Blindn...
454511
Niet: Aluminium AlMg 3, D...
6302947
5.0
12
6-8
9.0
2.7
1.65
500
SFS FN 3508 593436 Blindn...
593436
Niet: Aluminium AlMg 3, D...
6302950
5.0
14
8-9.5
9.0
2.7
1.65
500
SFS FN 3508 454512 Blindn...
454512
Niet: Aluminium AlMg 3, D...
6302963
5.0
16
8-12
9.0
2.7
1.65
500
SFS FN 3508 454513 Blindn...
454513
Niet: Aluminium AlMg 3, D...
6302793
5.0
18
12-14
9.0
2.7
1.65
500
SFS FN 3508 454514 Blindn...
454514
Niet: Aluminium AlMg 3, D...
6302971
5.0
20
14-15
9.0
2.7
1.65
250
SFS FN 3508 454515 Blindn...
454515
Niet: Aluminium AlMg 3, D...
6303005
5.0
25
15-20
9.0
2.7
1.65
250
SFS FN 3508 454516 Blindn...
454516
Niet: Aluminium AlMg 3, D...
6303021
5.0
30
20-25
9.0
2.7
1.65
100
SFS FN 3508 454517 Blindn...
454517
Niet: Aluminium AlMg 3, D...
6303048
5.0
35
25-30
9.0
2.7
1.65
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
17.06.2024
FN 3507 - GESIPA Blindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
FN 3518 - GESIPA Blindniete Senkkopf A2/A2
SFS Group Schweiz AG
17.06.2024
FN 3743 - GESIPA PolyGrip Blindniete Senkkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
DIN 968 C-Z - FN 371 - verzinkt blau - Cross recessed pan head tapping scre...
SFS Group Schweiz AG
17.06.2024
UT/ALS - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
27.01.2022
DIN 302 - Countersunk head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
13.02.2023
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
FN 3536 - GESIPA PolyGrip Blindniete Flachrundkopf Al/A2
SFS Group Schweiz AG
17.06.2024
FN 3548 - GESIPA G-Bulb Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
17.06.2024
FN 3515 - GESIPA Blindniete Senkkopf Stahl/Stahl
SFS Group Schweiz AG
17.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성