피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KVR - industrial form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Multi-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/mehrteilig/kvr_if.prj},{NB=103000040200#IF-Kreuzklemmstck-KVR30},{CODE=103000040},{A=30.1},{B=30.3},{C=33.0},{D=45.0},{E=45.0},{G=40.0},{H=62.0},{K=75.5},{L=86.0},{P=33.0},{Q=46.0},{R=55.0},{SD=8.000},{SD2=8.000},{SW=13.000},{SW2=13.000},{SWM=11.000},{ST=7.000},{SB=11.500},{KM=1.000},{DU=16.000},{DU2=16.000},{HU=1.600},{DA=40.000},{RRE=3.500},{RFK=9.000},{W1=6.000},{W2=7.500},{RKK=8.500},{TA=15.500},{SKL=5.300},{SKL2=5.300},{WI=0.000},{CNSMASSEXACT=0.24},{ARTIKEL=Kreuzklemmstück},{ARTIKELHELP=Kreuzklemmstck-KVR30},{TYPE=KVR 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x35},{T=M8x35},{KLEMMHEBELSNR=9022601},{KLEMMHEBELSNRT=9022701}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
clamp diameter A
[mm]
B
clamp diameter B
[mm]
C
distance clamp diameter
[mm]
D
Höhe rechteckiges Element
[mm]
E
width basic body
[mm]
G
distance clamping eye
[mm]
H
Total width
[mm]
K
auxillary dimension
[mm]
L
Total length
[mm]
P
fixing holes
[mm]
R
distance screw at A - clamp B
ⁿ/ₐ
S
Screw
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
KLEMMHEBELSNRT
Clamping Lever T
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
rEGISTRIERUNGSNUMMER WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
102000040200 Kreuzklemmst...
Cross clamp
KVR 20
102000040200
Zinc plated screws
Zinc plated screws
Ground finish
Edelstahlschrauben
20.1
20.3
33.0
45.0
45.0
40.0
62.0
75.5
86.0
33.0
55.0
M8x35
9022601
9022701
Cast aluminium
0.33
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
102500040200 Kreuzklemmst...
Cross clamp
KVR 25
102500040200
Zinc plated screws
Zinc plated screws
Ground finish
Edelstahlschrauben
25.1
25.3
33.0
45.0
45.0
40.0
62.0
75.5
86.0
33.0
55.0
M8x35
9022601
9022701
Cast aluminium
0.29
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103000040200 Kreuzklemmst...
Cross clamp
KVR 30
103000040200
Zinc plated screws
Zinc plated screws
Ground finish
Edelstahlschrauben
30.1
30.3
33.0
45.0
45.0
40.0
62.0
75.5
86.0
33.0
55.0
M8x35
9022601
9022701
Cast aluminium
0.24
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103500040200 Kreuzklemmst...
Cross clamp
KVR 35
103500040200
Zinc plated screws
Zinc plated screws
Ground finish
Edelstahlschrauben
35.2
35.4
47.0
60.0
60.0
60.0
75.0
105.0
117.0
48.0
75.0
M8x45
9022601
9022701
Cast aluminium
0.60
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
104000040200 Kreuzklemmst...
Cross clamp
KVR 40
104000040200
Zinc plated screws
Zinc plated screws
Ground finish
Edelstahlschrauben
40.2
40.4
47.0
60.0
60.0
60.0
75.0
105.0
117.0
48.0
75.0
M8x45
9022601
9022701
Cast aluminium
0.53
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성