카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PTRH - HSS Strengthened head punches
RCM
PRECISION COMPONENTS
PUNCHES
Powered by
CAD모델 선택
{rcm/elementi_ret_precisione/punzoni/ptrh.prj},{NB=PTRH7.50X80},{TYPE=PTRH},{D=7.50},{DX=[7.5:8.4]},{D1=11.0},{K=3.0},{L=80},{MAT=1.3343 - HSS},{DG=HRC 64 +-2},{DT=HRC 52 +- 5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
TYPE
Type
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
Diameter
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
DG
Hardness body
ⁿ/ₐ
DT
Hardness head
ⁿ/ₐ
Punch Shape D 2.00X80
PTRH
PTRH2.00X80
Punch Shape D 2.00X80
3.2
2.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 2.50X80
PTRH
PTRH2.50X80
Punch Shape D 2.50X80
3.8
2.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 3.00X80
PTRH
PTRH3.00X80
Punch Shape D 3.00X80
5.0
2.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 3.50X80
PTRH
PTRH3.50X80
Punch Shape D 3.50X80
6.0
2.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 4.00X80
PTRH
PTRH4.00X80
Punch Shape D 4.00X80
6.5
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 4.50X80
PTRH
PTRH4.50X80
Punch Shape D 4.50X80
7.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 5.00X80
PTRH
PTRH5.00X80
Punch Shape D 5.00X80
8.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 5.50X80
PTRH
PTRH5.50X80
Punch Shape D 5.50X80
8.5
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 6.00X80
PTRH
PTRH6.00X80
Punch Shape D 6.00X80
9.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 6.50X80
PTRH
PTRH6.50X80
Punch Shape D 6.50X80
10.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 7.50X80
PTRH
PTRH7.50X80
Punch Shape D 7.50X80
11.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 8.50X80
PTRH
PTRH8.50X80
Punch Shape D 8.50X80
13.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 9.50X80
PTRH
PTRH9.50X80
Punch Shape D 9.50X80
14.0
3.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 10.50X80
PTRH
PTRH10.50X80
Punch Shape D 10.50X80
15.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 11.50X80
PTRH
PTRH11.50X80
Punch Shape D 11.50X80
16.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 12.50X80
PTRH
PTRH12.50X80
Punch Shape D 12.50X80
17.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 13.50X80
PTRH
PTRH13.50X80
Punch Shape D 13.50X80
18.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 14.50X80
PTRH
PTRH14.50X80
Punch Shape D 14.50X80
19.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 15.50X80
PTRH
PTRH15.50X80
Punch Shape D 15.50X80
20.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 17.00X80
PTRH
PTRH17.00X80
Punch Shape D 17.00X80
21.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 18.00X80
PTRH
PTRH18.00X80
Punch Shape D 18.00X80
22.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 19.00X80
PTRH
PTRH19.00X80
Punch Shape D 19.00X80
23.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
Punch Shape D 20.00X80
PTRH
PTRH20.00X80
Punch Shape D 20.00X80
24.0
4.0
1.3343 - HSS
HRC 64 +-2
HRC 52 +- 5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성