카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
BF6 ZZ,BF6 AZZ,BF6 ZZ ,BFM1 ZZ,C-BF6 ZZ,C-BF6 AZZ,C-BF6 ZZ ,C-BFM1 AZZ,C-SBF ZZ - Flanged Ball Bearing (Small Diameter * Deep Groove) Double Cover Type
PRiCi FA
Rotating motion parts
Bearings·Cam Followers·Roller Followers
Powered by
CAD모델 선택
{prici/bbb/b12/c-bf682zz.prj},{NB=C-SBF692ZZ},{LV1=2},{MAT=Equivalent to SUS440C},{MAT2=SUS440C},{CODE=692ZZ},{MYCODE=M_C-SBF692ZZ},{FIX02=2.0},{FIX04=6},{FIX95=PDF},{FIX97=ps},{FIX99=0.86,0.87,0.89,0.00},{AF971=ps1},{AF972=ps2},{AF973=ps3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MODEL
Model
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
d
[mm]
FIX04
D
[mm]
FIX06
B
[mm]
FIX08
D1
[mm]
FIX10
C
[mm]
FIX12
r
[mm]
FIX14
Cr(dong)kN
[N]
FIX16
Cr(jing)kN
[N]
FIX18
rpm(cankao)
ⁿ/ₐ
FIX20
Ds(min)
[mm]
FIX22
R(max)
[mm]
FIX24
(g)(cankao)
[mm]
BF682ZZ
BF682ZZ
Equivalent to SUJ2
682ZZ
2.0
5
2.3
6.1
0.6
0.08
169
50
85000
2.70
0.080
0.22
BF692ZZ
BF692ZZ
Equivalent to SUJ2
692ZZ
2.0
6
3.0
7.5
0.8
0.15
330
98
75000
3.00
0.150
0.48
BF682AZZ
BF682AZZ
Equivalent to SUJ2
682AZZ
2.5
6
2.6
7.1
0.8
0.15
208
74
71000
3.70
0.080
0.36
BF692AZZ
BF692AZZ
Equivalent to SUJ2
692AZZ
2.5
7
3.5
8.5
0.9
0.15
385
127
63000
3.85
0.150
0.68
BF673ZZ
BF673ZZ
Equivalent to SUJ2
673ZZ
3.0
6
2.5
7.2
0.6
0.10
208
74
71000
3.60
0.080
0.33
BF683ZZ
BF683ZZ
Equivalent to SUJ2
683ZZ
3.0
7
3.0
8.1
0.8
0.10
390
130
63000
3.90
0.100
0.53
BF693ZZ
BF693ZZ
Equivalent to SUJ2
693ZZ
3.0
8
4.0
9.5
0.9
0.15
560
179
60000
4.20
0.150
0.97
BF603ZZ
BF603ZZ
Equivalent to SUJ2
603ZZ
3.0
9
5.0
10.5
1.0
0.15
570
187
56000
4.20
0.150
1.63
BF623ZZ
BF623ZZ
Equivalent to SUJ2
623ZZ
3.0
10
4.0
11.5
1.0
0.15
630
218
50000
4.20
0.150
1.86
BF674ZZ
BF674ZZ
Equivalent to SUJ2
674ZZ
4.0
7
2.5
8.2
0.6
0.10
222
88
60000
4.60
0.080
0.35
BF684ZZ
BF684ZZ
Equivalent to SUJ2
684ZZ
4.0
9
4.0
10.3
1.0
0.10
640
224
53000
5.00
0.100
1.14
BF694ZZ
BF694ZZ
Equivalent to SUJ2
694ZZ
4.0
11
4.0
12.5
1.0
0.15
715
276
48000
5.20
0.150
1.96
BF604ZZ
BF604ZZ
Equivalent to SUJ2
604ZZ
4.0
12
4.0
13.5
1.0
0.20
957
345
48000
5.60
0.200
2.53
BF624ZZ
BF624ZZ
Equivalent to SUJ2
624ZZ
4.0
13
5.0
15.0
1.0
0.20
1300
485
40000
5.60
0.200
3.53
BF675ZZ
BF675ZZ
Equivalent to SUJ2
675ZZ
5.0
8
2.5
9.2
0.6
0.10
217
91
53000
5.60
0.080
0.41
BF685ZZ
BF685ZZ
Equivalent to SUJ2
685ZZ
5.0
11
5.0
12.5
1.0
0.15
715
281
45000
6.20
0.150
2.18
BF695ZZ
BF695ZZ
Equivalent to SUJ2
695ZZ
5.0
13
4.0
15.0
1.0
0.20
1080
430
43000
6.60
0.200
2.84
BF605ZZ
BF605ZZ
Equivalent to SUJ2
605ZZ
5.0
14
5.0
16.0
1.0
0.20
1330
505
40000
6.60
0.200
3.85
BF625ZZ
BF625ZZ
Equivalent to SUJ2
625ZZ
5.0
16
5.0
18.0
1.0
0.30
1729
670
36000
7.70
0.300
5.30
BF676ZZ
BF676ZZ
Equivalent to SUJ2
676ZZ
6.0
10
3.0
11.2
0.6
0.10
465
196
45000
6.60
0.100
0.77
BF686ZZ
BF686ZZ
Equivalent to SUJ2
686ZZ
6.0
13
5.0
15.0
1.1
0.15
1080
440
40000
7.00
0.150
3.04
BF696ZZ
BF696ZZ
Equivalent to SUJ2
696ZZ
6.0
15
5.0
17.0
1.2
0.20
1350
530
40000
7.60
0.200
4.26
BF606ZZ
BF606ZZ
Equivalent to SUJ2
606ZZ
6.0
17
6.0
19.0
1.2
0.30
2190
835
38000
8.00
0.300
6.61
BF626ZZ
BF626ZZ
Equivalent to SUJ2
626ZZ
6.0
19
6.0
22.0
1.5
0.30
2336
885
32000
8.00
0.300
9.09
BF678ZZ
BF678ZZ
Equivalent to SUJ2
678ZZ
8.0
12
3.5
13.6
0.8
0.10
515
252
40000
8.80
0.100
1.15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성