1411451 - HC-EVO-B10-HHFD-EL-AL
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD모델 선택
{phoenix_contact/27/44/02/02/1411451.prj},{NB=1411451},{MANUID=1411451},{AAC820=-40},{AAC821=125},{BAF016=55.03},{BAA020=73.5},{AAF040=0.181},{BAB577=73},{AAG062=1},{AAP372=1},{AAO663=4046356932592},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=1411451},{DESCSHORT=Housing},{DESCLONG=Sleeve housing B10, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight/lateral, height: 80 mm, cable gland: none, Standard},{MANUTYPEDESC=HC-EVO-B10-HHFD-EL-AL},{PREVIEW=../../../_pool_/e1/3c/65678_2000_int_04.png},{INTNO=4046356932592},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=not available},{BAC140=not relevant}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAG062
number of conduit inlets
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS463
Support present
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAM489
shackle position
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1411451
1411451
Housing
Sleeve housing B10, for d...
HC-EVO-B10-HHFD-EL-AL
4046356932592
Phoenix Contact GmbH & Co...
3
not available
not relevant
-40
125
cULus Recognized, EAC, DN...
gray aluminum
55.03
73.5
0.181
73
Transverse strap
IP67
gray aluminum
B10
No
Uncoated
aluminium die-cast
Bayonet B metal
1
Uncoated
yes
No
No
No
No
Yes
Bayonet
IK09
Without
1
Sleeve housing
Straight
4046356932592
Housing
HEAVYCON EVO sleeve housi...
HC-EVO-B10-HHFD-EL-AL
4063151
1
1
1
1
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성