피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
1015503 - PSR-MC31-2SDO-1DO-24DC-SP
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Device for monitoring of safety-related circuits
Powered by
CAD모델 선택
{phoenix_contact/27/37/18/19/1015503.prj},{NB=1015503},{MANUID=1015503},{BAA303=3.100},{BAF016=12.6},{BAA020=116.687356},{AAF040=0.104382},{BAB577=114.5},{AAB960=24},{AAP756=0},{AAI230=0},{AAP415=0},{AAP414=0},{AAP612=0},{AAP613=0},{AAP611=0},{AAP405=0},{AAJ011=0.200},{AAB941=0.200},{AAC131=0},{AAO663=4055626496467},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371098},{AAO676=1015503},{DESCSHORT=Safety relay module}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAB894
Design
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAP756
Number of undelayed semi-conductor outputs with signaling function
ⁿ/ₐ
AAI230
number of outputs, signaling function, undelayed, with contact
ⁿ/ₐ
AAP415
Number of delayed semi-conductor outputs with signaling function.
ⁿ/ₐ
AAP414
Number of delayed outputs with signaling function (with contact).
ⁿ/ₐ
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
ⁿ/ₐ
AAP613
Number of outputs, safety-related, non-delayed, with contacts
ⁿ/ₐ
AAP611
Number of outputs, safety related, delayed, semi-conductor
ⁿ/ₐ
AAP405
Number of contacts, safety related, delayed, with contacts
ⁿ/ₐ
BAC193
Design
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
BAD414
Feedback circuit present
ⁿ/ₐ
BAD636
Approval for BG BIA present
ⁿ/ₐ
BAD640
Approval through TÜV present
ⁿ/ₐ
BAD641
Approval for UL present
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAJ011
max. delay-on energization time
[s]
AAB941
min. response delay time
[s]
AAC131
Stop Category acc. to IEC 60204
ⁿ/ₐ
BAD430
Start input present
ⁿ/ₐ
BAD934
Muting possible
ⁿ/ₐ
AAB701
suitable for monitoring solenoid switches
ⁿ/ₐ
AAB702
suitable for monitoring proximity switches
ⁿ/ₐ
AAB703
suitable for monitoring EMERGENCY-OFF circuits
ⁿ/ₐ
AAB704
suitable for monitoring optoelectronic protection devices
ⁿ/ₐ
AAB705
suitable for monitoring position switches
ⁿ/ₐ
AAB706
suitable for monitoring tactile sensors
ⁿ/ₐ
AAB707
suitable for monitoring valves
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1015503
1015503
Safety relay module
Safety relay module for s...
PSR-MC31-2SDO-1DO-24DC-SP
DIN EN 50178, EN 60947-5-...
4055626496467
Phoenix Contact GmbH & Co...
3
3.100
12.6
116.687356
0.104382
114.5
Spring pulley connection
Basic device
Yes
Safety relay module
Yes
24
DC
0
0
0
0
0
0
0
0
1 and 2 channel
Yes
No
No
Yes
Yes
SIL 3
0.200
0.200
0
No
No
Yes
No
Yes
Yes
Yes
No
No
4055626496467
Safety relay module
Safety relay module for s...
PSR-MC31-2SDO-1DO-24DC-SP
4063151
1
1
1
1
85371098
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성