1360849 - CHARX T1HBI12-1AC48DC125-5,0M1
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD모델 선택
{phoenix_contact/27/14/47/06/1360849.prj},{NB=1360849},{MANUID=1360849},{BAF016=108},{BAA020=151.200},{BAB577=122.800},{AAF583=250},{AAT140=2},{AAT139=48},{AAT141=2},{AAO663=4063151696603},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1360849},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 125 A / 1000 V (DC), 48 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC and AC contacts.}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAD391
LED display present
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAF660
type of connection system
ⁿ/ₐ
BAD006
Current type
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT136
Standard
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT140
Number of communication contacts
ⁿ/ₐ
AAT139
max. nominal current
[A]
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1360849
1360849
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX T1HBI12-1AC48DC125-...
4063151696603
Phoenix Contact GmbH & Co...
74
IP55
108
151.200
IEC 62196-2, IEC 62196-3,...
cULus Recognized
122.800
No
250
Crimp connection, cannot ...
AC single phase
Crimp connection, cannot ...
type 1 CCS
Yes
Yes
2
48
2
4063151696603
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX T1HBI12-1AC48DC125-...
4063151
1
1
1
1
85444290
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성