1271834 - CHARX GBH4I-DC125-2,0M
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD모델 선택
{phoenix_contact/27/14/47/06/1271834.prj},{NB=1271834},{MANUID=1271834},{BAF016=93},{BAA020=93},{BAB577=136.300},{AAF583=1000},{AAT140=6},{AAT139=125},{AAT141=2},{AAO663=4063151463151},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1271834},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect, Vehicle charging inlet, for charging with direct current (DC), DC GB/T, GB/T 20234.3-2015, 125 A / 1000 V (DC), Single wires, length: 2 m, Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.},{MANUTYPEDESC=CHARX GBH4I-DC125-2,0M},{PREVIEW=../../../_pool_/fc/86/149029_2000_int_04.png},{INTNO=4063151463151}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAD391
LED display present
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAF660
type of connection system
ⁿ/ₐ
BAD006
Current type
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT136
Standard
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT140
Number of communication contacts
ⁿ/ₐ
AAT139
max. nominal current
[A]
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1271834
1271834
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX GBH4I-DC125-2,0M
4063151463151
Phoenix Contact GmbH & Co...
3
IP55
93
93
GB/T 20234.3-2015
EAC
136.300
No
1000
Crimp connection, cannot ...
DC
Crimp connection, cannot ...
GB DC
No
No
6
125
2
4063151463151
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX GBH4I-DC125-2,0M
4063151
1
1
1
1
85444290
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성