1402605 - SAC-4P-300,0-93P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD모델 선택
{phoenix_contact/27/06/18/01/1402605.prj},{NB=1402605},{MANUID=1402605},{AAQ328=26},{AAC029=-40},{AAB913=90},{AAP775=4},{BAE013=0.140},{AAI407=6.400},{BAE008=-40},{BAD974=6.400},{BAD979=0.980},{AAF511=40},{BAE006=90},{AAP373=2},{BAE020=100},{AAO663=4046356624671},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444995},{AAO676=1402605},{DESCSHORT=Sensor/actuator cable},{DESCLONG=By the meter, Sensor/actuator cable, Ethernet CAT5 (100 Mbps), shielded, PVC, water blue RAL 5021, 4-wire (2x2xAWG26/7; SF/UTP), color single wire: white/orange-orange, white/green-green, cable length: 300 m},{MANUTYPEDESC=SAC-4P-300,0-93P},{INTNO=4046356624671},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=4}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAK528
material of the core insulation
ⁿ/ₐ
AAQ328
AWG-number
ⁿ/ₐ
BAE005
Class of conductor
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAK718
material of the sheath
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
BAE013
Nominal diameter of the cable
[mm^2]
AAI407
outer diameter
[mm]
AAK280
flame retardant
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAC084
Low-fuming acc. to EN 61034-2
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAB377
Marking of conductors
ⁿ/ₐ
BAD971
Construction of the cabled element
ⁿ/ₐ
BAE038
Design of shield over cabled element
ⁿ/ₐ
BAE039
Design of shield over cabling
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAF516
design of shield
ⁿ/ₐ
BAE008
Min. perm. surface temperature with open (not stationary) lines
[°C]
BAD974
Outer diameter of the cable
[mm]
BAD979
Diameter of conductor
[mm]
BAE001
Low-smoke according to EN 50268-2
ⁿ/ₐ
BAD985
Side wire present
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAD983
Function, retention of
ⁿ/ₐ
BAE021
Material of the wire insulation
ⁿ/ₐ
BAE029
Material of the mantle
ⁿ/ₐ
AAF511
max. traction stress
[N]
BAE006
Max. perm. surface temperature with open (not stationary) lines
[°C]
BAD986
Cable armor present
ⁿ/ₐ
BAH000
Cables waterproof transversally
ⁿ/ₐ
BAD996
longit. watertight cable present
ⁿ/ₐ
BAE040
Material of the protective mantle
ⁿ/ₐ
AAP373
Number of cabled elements
ⁿ/ₐ
BAE035
Insulation conforms to EN 50200 or EN 50362
ⁿ/ₐ
BAE020
Surge impedance
[Ω]
AAL681
halogen free (according to IEC 60754-2)
ⁿ/ₐ
AAM032
low smoke (acc. IEC 61034-2)
ⁿ/ₐ
AAL737
insulation integrity (according to norm) present
ⁿ/ₐ
AAG325
suitable for underground
ⁿ/ₐ
AAK402
protective sheath
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1402605
1402605
Sensor/actuator cable
By the meter, Sensor/actu...
SAC-4P-300,0-93P
4046356624671
Phoenix Contact GmbH & Co...
4
not available
EAC
No
5
Polypropylene (PP)
26
Kl.2 = multi-wire
Blue
-40
90
PVC
4
0.140
6.400
not relevant
No
No
No
Color
Two wire
None
Plaited
No
Tinned copper braided shi...
-40
6.400
0.980
No
No
not relevant
Without
PP (polypropylene)
PVC
40
90
No
No
No
No
2
not relevant
100
No
No
No
No
No
4046356624671
Sensor/actuator cable
By the meter, Sensor/actu...
SAC-4P-300,0-93P
4063151
1
1
1
1
85444995
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성