1401064 - SAC-4P-10,0-PVC/M 8FR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/11/1401064.prj},{NB=1401064},{MANUID=1401064},{BAH005=48},{AAF726=4},{AAT080=4},{AAC029=-10},{AAW074=0.250},{AAB762=10},{AAO663=4046356520386},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1401064},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 4-position, PVC, black RAL 9005, free cable end, on Socket angled M8, cable length: 10 m},{MANUTYPEDESC=SAC-4P-10,0-PVC/M 8FR},{PREVIEW=../../../_pool_/c3/8c/30803_2000_int_04.png},{INTNO=4046356520386},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=10},{BAG975=IP65},{AAP798=IEC 61076-2-104},{BAB392=cULus Listed, EAC, EAC-RoHS},{AAC108=IP65},{BAD656=No},{AAC202=Ni/Au},{AAC076=A-coded}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAW069
Areas of application for signal and data transmission
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAC104
Ground cable suitability of the fixed cable version
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
BAF281
Use for product
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAS489
Knurl material
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAW074
Conductor cross-section, max.
[mm^2]
AAC133
Radial networked
ⁿ/ₐ
AAW075
Coding
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
AAW071
Hybrid cable
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAW070
Category (capacity)
ⁿ/ₐ
AAW068
Resistant to welding beads
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1401064
1401064
Sensor/actuator cable
Sensor/actuator cable, 4-...
SAC-4P-10,0-PVC/M 8FR
4046356520386
Phoenix Contact GmbH & Co...
10
IP65
48
4
IEC 61076-2-104
cULus Listed, EAC, EAC-Ro...
4
IP65
No
Ni/Au
A-coded
No
No
Standard
PVC
No
No
No
not relevant
black RAL 9005
-10
No
angled
zinc die-cast
M8
not relevant
0.250
No
A - standard
No
No
10
not relevant
No
4046356520386
Sensor/actuator cable
Sensor/actuator cable, 4-...
SAC-4P-10,0-PVC/M 8FR
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성