1238203 - SACC-DSI-M12FSS-4CON-M16/2,5PEX
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/08/1238203.prj},{NB=1238203},{MANUID=1238203},{BAI969=2.500},{AAI411=16},{AAI388=1},{AAO663=4063151384975},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1238203},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, Power, 4-position, Socket, M12, S power, Rear mounting, M16 x 1.5, Individual wires, cable length: 2.5 m, 1.31 mm², UL/cUL stranded hook-up wire},{MANUTYPEDESC=SACC-DSI-M12FSS-4CON-M16/2,5PEX},{PREVIEW=../../../_pool_/f9/39/52674_3000_int_04.png},{INTNO=4063151384975},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{BAG975=IP67},{AAP798=based on IEC 61076-2-111},{BAB392=cULus Recognized}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAI969
Length
[m]
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAK280
flame retardant
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
AAI411
AWG-size
ⁿ/ₐ
AAK420
case connector connection 1
ⁿ/ₐ
AAK421
case connector connection 2
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAK381
pin assignment
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAI388
number of connectors connection 2
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1238203
1238203
Device connector, rear mo...
Device connector, rear mo...
SACC-DSI-M12FSS-4CON-M16/...
4063151384975
Phoenix Contact GmbH & Co...
93
IP67
based on IEC 61076-2-111
cULus Recognized
not relevant
No
2.500
M12
not relevant
Variable
No
No
16
IEC 61076-2-101-A1 M12-D
not relevant
No
1:1
No
No
1
4063151384975
Device connector, rear mo...
Device connector, rear mo...
SACC-DSI-M12FSS-4CON-M16/...
4063151
1
1
50
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성