카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
DVGE-M EO - Straight male stud plain bearing rotary union
Parker
ERMETO Rotary fittings
Plain bearing rotary fittings
Powered by
CAD모델 선택
{parker/p_dreh_vers/02p_gleitlag/dvge_m.prj},{NB=EO DVGE-M Gerade Einschraub Gleitlager-Drehverschraubung DVGE35LMOMDVITCF},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.500},{ERMETO=DVGE35LMOMDVITCF},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=35.000},{T1=M 48 x 2},{NDT1=48.000},{PT1=2.000},{DN=25.000},{D3=55.000},{L1=64.500},{L2=54.000},{L3=22.000},{L5=35.000},{L6=75.500},{S1=55.000},{S2=46.000},{S3=50.000},{D4K=38.000},{L2A=16.000},{NDM=45.000},{P1=2.000},{L4M=24.000},{PTL=0.200},{WEIGHT=9999.99999},{ERMETO2=DVGE35LMOMDVITCF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
DN
Nominal diameter
[mm]
D3
Collar diameter
[mm]
L1
Overall length w/o nuts
[mm]
L2
Tube seat distance
[mm]
L3
Length male stud end
[mm]
L5
Length male stud end
[mm]
L6
Length with nut
[mm]
S1
HEX Body
[mm]
S2
HEX BodyHEX Body
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO DVGE-M Straight male s...
DVGE06ZLMCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
0.05593
EO DVGE-M Straight male s...
DVGE06LMCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
0.05547
EO DVGE-M Straight male s...
DVGE06LMOMDCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
0.04407
EO DVGE-M Straight male s...
DVGE06ZLMVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
9999.99999
EO DVGE-M Straight male s...
DVGE06LMVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
9999.99999
EO DVGE-M Straight male s...
DVGE06LMOMDVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
27.000
20.000
12.000
18.000
35.000
19.000
12.000
14.000
9999.99999
EO DVGE-M Straight male s...
DVGE08ZLMCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
0.06312
EO DVGE-M Straight male s...
DVGE08LMCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
0.06217
EO DVGE-M Straight male s...
DVGE08LMOMDCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
0.04519
EO DVGE-M Straight male s...
DVGE08ZLMVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
9999.99999
EO DVGE-M Straight male s...
DVGE08LMVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
9999.99999
EO DVGE-M Straight male s...
DVGE08LMOMDVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
28.000
21.000
12.000
18.000
35.500
19.000
14.000
17.000
9999.99999
EO DVGE-M Straight male s...
DVGE10ZLMCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
0.10615
EO DVGE-M Straight male s...
DVGE10LMCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
0.10544
EO DVGE-M Straight male s...
DVGE10LMOMDCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
0.08708
EO DVGE-M Straight male s...
DVGE10ZLMVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
9999.99999
EO DVGE-M Straight male s...
DVGE10LMVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
9999.99999
EO DVGE-M Straight male s...
DVGE10LMOMDVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
33.000
26.000
12.000
18.000
40.500
24.000
17.000
19.000
9999.99999
EO DVGE-M Straight male s...
DVGE12ZLMCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
0.14900
EO DVGE-M Straight male s...
DVGE12LMCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
0.14838
EO DVGE-M Straight male s...
DVGE12LMOMDCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
0.11973
EO DVGE-M Straight male s...
DVGE12ZLMVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
9999.99999
EO DVGE-M Straight male s...
DVGE12LMVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
9999.99999
EO DVGE-M Straight male s...
DVGE12LMOMDVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
34.000
27.000
14.000
21.000
41.500
27.000
19.000
22.000
9999.99999
EO DVGE-M Straight male s...
DVGE15ZLMCF
X
L
15.000
M 27 x 2
10.000
32.000
40.000
33.000
16.000
24.000
48.000
32.000
24.000
27.000
0.26331
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성