카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
I-TL EO - Internal parts of no return valve
Parker
ERMETO Valves
Non return valves
Powered by
CAD모델 선택
{parker/o_ventile/01o_ruecks_vent/i_tl.prj},{NB=EO Ventilinnenteil fuer Rueckschlagventil ITL35L71+42L/38S},{IDNR=},{ZFACTOR=2.400},{ERMETO=ITL35L71+42L/38S},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAUREIHE=L/S/S},{ROHR=35/38/42},{D1=29.400},{D2=45.700},{D3=48.100},{L1=37.500},{L2=3.500},{HUB=8.900},{PTL=0.100},{XOMD=MIN},{WEIGHT=9999.99999},{ERMETO2=ITL35L71+42L/38S}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
ROHR
Tube O.D.
ⁿ/ₐ
D1
+0.1
[mm]
D2
+0.1
[mm]
D3
+0.1
[mm]
L1
±0.1
[mm]
L2
Thickness
[mm]
HUB
Lift
[mm]
WEIGHT
Weight
[kg]
EO Internal parts of no r...
ITL06L71/06+08S
Stainless Steel
L/S/S
06/06/08
3.500
7.500
8.550
8.200
2.000
1.000
9999.99999
EO Internal parts of no r...
ITL08L71/10S
Stainless Steel
L/S
08/10
5.500
10.200
11.550
11.000
2.000
1.700
9999.99999
EO Internal parts of no r...
ITL10L71/12S
Stainless Steel
L/S
10/12
7.500
13.000
14.050
14.000
2.000
2.300
9999.99999
EO Internal parts of no r...
ITL12L71/14S
Stainless Steel
L/S
12/14
9.500
16.700
18.050
16.500
2.500
2.900
9999.99999
EO Internal parts of no r...
ITL15L71/16S
Stainless Steel
L/S
15/16
11.500
19.500
20.550
19.000
2.500
3.500
9999.99999
EO Internal parts of no r...
ITL18L71/20S
Stainless Steel
L/S
18/20
15.300
25.200
27.100
22.500
3.000
4.400
9999.99999
EO Internal parts of no r...
ITL22L71/25S
Stainless Steel
L/S
22/25
19.300
30.800
32.600
27.000
3.000
5.500
9999.99999
EO Internal parts of no r...
ITL28L71/30S
Stainless Steel
L/S
28/30
24.300
38.600
40.600
32.500
3.500
7.300
9999.99999
EO Internal parts of no r...
ITL35L71+42L/38S
Stainless Steel
L/S/S
35/38/42
29.400
45.700
48.100
37.500
3.500
8.900
9999.99999
EO Internal parts of no r...
ITL06L/06+08S
Steel, zinc plated
L/S/S
06/06/08
3.500
7.500
8.550
8.200
2.000
1.000
0.00170
EO Internal parts of no r...
ITL08L/10S
Steel, zinc plated
L/S
08/10
5.500
10.200
11.550
11.000
2.000
1.700
0.00420
EO Internal parts of no r...
ITL10L/12S
Steel, zinc plated
L/S
10/12
7.500
13.000
14.050
14.000
2.000
2.300
0.00653
EO Internal parts of no r...
ITL12L/14S
Steel, zinc plated
L/S
12/14
9.500
16.700
18.050
16.500
2.500
2.900
0.01300
EO Internal parts of no r...
ITL15L/16S
Steel, zinc plated
L/S
15/16
11.500
19.500
20.550
19.000
2.500
3.500
0.01878
EO Internal parts of no r...
ITL18L/20S
Steel, zinc plated
L/S
18/20
15.300
25.200
27.100
22.500
3.000
4.400
0.03523
EO Internal parts of no r...
ITL22L/25S
Steel, zinc plated
L/S
22/25
19.300
30.800
32.600
27.000
3.000
5.500
0.05560
EO Internal parts of no r...
ITL28L/30S
Steel, zinc plated
L/S
28/30
24.300
38.600
40.600
32.500
3.500
7.300
0.10725
EO Internal parts of no r...
ITL35L+42L/38S
Steel, zinc plated
L/S/S
35/38/42
29.400
45.700
48.100
37.500
3.500
8.900
9999.99999
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성