카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PAFG-L EO - SAE Straight 4 bolt flange with O-Lok® ORFS end
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD모델 선택
{parker/m_flansche/03m_sae_voll_fl/pafg_l.prj},{NB=EO SAE Vollflansche gerade mit O-Lok ORFS Anschluss PAFG405L-BSS},{ERMETO=PAFG405L-BSS},{BESTNR=PAFG405L-B},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=1 1/2},{ID1=47.220},{BRISO=38},{RS1=3.530},{T1=2-12UNF-2A},{NDMT1=50.8000},{KDMT1=48.2803},{TTYP=12UN},{ID=37.820},{RS=1.780},{D3=32.0},{L1=67},{L2=27.0},{LA=90.0},{LB=106},{LX=36.5},{LY=79.3},{DB=17.0},{SCM=M 16X55},{SCU=5/8X2 1/4},{WEIGHT=9999.99999},{PNA3C=310},{PNSS=310},{PSI=6000},{ZOOM=1.300},{ZFACTOR=1.500},{VERS=22},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PAFG405L-BSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
T1
Thread UNF-2A
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight 4 bolt fl...
PAFG080L-ASS
Stainless Steel
1/2
13
11/16-16UN-2A
6.0
37
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG080L-BSS
Stainless Steel
1/2
13
13/16-14UN-2A
9.0
39
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG080L-CSS
Stainless Steel
1/2
13
1-14UNF-2A
12.0
42
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
0.27000
3000
EO SAE Straight 4 bolt fl...
PAFG100L-ASS
Stainless Steel
3/4
19
1-14UNF-2A
12.0
45
18.0
50.0
66
22.3
47.6
11.0
M 10X35
3/8X1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG100L-BSS
Stainless Steel
3/4
19
1 3/16-12UNF-2A
15.0
47
18.0
50.0
66
22.3
47.6
11.0
M 10X35
3/8X1 1/2
0.48000
3000
EO SAE Straight 4 bolt fl...
PAFG102L-ASS
Stainless Steel
1
25
1 3/16-12UNF-2A
15.0
49
18.0
53.0
71
26.2
52.4
11.0
M 10X35
3/8X1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG102L-BSS
Stainless Steel
1
25
1 7/16-12UNF-2A
20.0
49
18.0
53.0
71
26.2
52.4
11.0
M 10X35
3/8X1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG104L-ASS
Stainless Steel
1 1/4
32
1 7/16-12UNF-2A
20.0
53
21.0
69.0
80
30.2
58.7
11.5
M 10X40
7/16X1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG104L-BSS
Stainless Steel
1 1/4
32
1 11/16-12UNF-2A
26.0
53
21.0
69.0
80
30.2
58.7
11.5
M 10X40
7/16X1 1/2
0.88000
3000
EO SAE Straight 4 bolt fl...
PAFG106L-ASS
Stainless Steel
1 1/2
38
1 11/16-12UNF-2A
26.0
61
24.0
77.0
94
35.7
69.9
13.5
M12X45
1/2X1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFG106L-BSS
Stainless Steel
1 1/2
38
2-12UNF-2A
32.0
61
24.0
77.0
94
35.7
69.9
13.5
M12X45
1/2X1 3/4
1.25000
3000
EO SAE Straight 4 bolt fl...
PAFG401L-ASS
Stainless Steel
1/2
13
11/16-16UNF-2A
6.0
38
16.0
47.0
57
18.2
40.5
9.0
M 8X30
5/16X1 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG401L-BSS
Stainless Steel
1/2
13
13/16-14UNF-2A
9.0
40
16.0
47.0
57
18.2
40.5
9.0
M 8X30
5/16X1 1/4
0.26000
6000
EO SAE Straight 4 bolt fl...
PAFG401L-CSS
Stainless Steel
1/2
13
1-14UNF-2A
12.0
43
16.0
47.0
57
18.2
40.5
9.0
M 8X30
5/16X1 1/4
0.29700
6000
EO SAE Straight 4 bolt fl...
PAFG402L-ASS
Stainless Steel
3/4
19
1-14UNF-2A
12.5
47
18.5
53.5
72
23.8
50.8
11.0
M 10X35
3/8X1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG402L-BSS
Stainless Steel
3/4
19
1 3/16-12UNF-2A
15.0
49
18.0
53.0
71
23.8
50.8
11.0
M 10X35
3/8X1 1/2
0.54700
6000
EO SAE Straight 4 bolt fl...
PAFG403L-ASS
Stainless Steel
1
25
1 3/16-12UNF-2A
15.0
56
21.0
66.0
80
27.8
57.2
13.0
M 12X45
7/16X1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG403L-BSS
Stainless Steel
1
25
1 7/16-12UNF-2A
20.0
56
21.0
66.0
80
27.8
57.2
13.0
M 12X45
7/16X1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG404L-ASS
Stainless Steel
1 1/4
32
1 7/16-12UNF-2A
20.0
61
24.0
78.0
94
31.8
66.6
15.0
M 14X50
1/2X1 3/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG404L-BSS
Stainless Steel
1 1/4
32
1 11/16-12UNF-2A
26.0
61
24.0
78.0
94
31.8
66.6
15.0
M 14X50
1/2X1 3/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG405L-ASS
Stainless Steel
1 1/2
38
1 11/16-12UNF-2A
26.0
65
27.0
90.0
106
36.5
79.3
17.0
M 16X55
5/8X2 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG405L-BSS
Stainless Steel
1 1/2
38
2-12UNF-2A
32.0
67
27.0
90.0
106
36.5
79.3
17.0
M 16X55
5/8X2 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFG080L-ACF
Steel, zinc plated, chrom...
1/2
13
11/16-16UN-2A
6.0
37
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
0.25910
3000
EO SAE Straight 4 bolt fl...
PAFG080L-BCF
Steel, zinc plated, chrom...
1/2
13
13/16-14UN-2A
9.0
39
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
0.33250
3000
EO SAE Straight 4 bolt fl...
PAFG080L-CCF
Steel, zinc plated, chrom...
1/2
13
1-14UNF-2A
12.0
42
16.0
47.0
56
17.5
38.1
9.0
M 8x30
5/16X1 1/4
0.29560
3000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성