카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
S3MX Triple-Lok - Male stud branch tee
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPT
Powered by
CAD모델 선택
{parker/k/04/s3mx.prj},{NB=Triple-Lok T-Einschraubstutzen 16S3MXSS},{ERMETO=16S3MXSS},{BESTNR=16S3MX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=25},{OD=1},{GEWT3=1-11},{NDMT3=33.249},{KDMT3=30.291},{GEWT=1 5/16-12},{TV=12},{D=22},{D1=24},{M=46},{N=50},{Y=33},{ZOOM=1.600},{ZFACTOR=1.800},{WEIGHT=0.00001},{MTR=Stahl},{PN=160},{DD1=23.190},{BB3=23.100},{BB4=8.200},{LL1=10.390},{LL2=27.100},{WERKSTOFFVIS=Edelstahl},{ERMETO2=16S3MXSS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT3
Thread BSPT T3
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud bran...
4S3MXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
4
5
23
20
11
0.03500
Triple-Lok Male stud bran...
6S3MXSS
Stainless Steel
10
3/8
1/4-19
9/16-18
8
7
27
28
14
0.06700
Triple-Lok Male stud bran...
8S3MXSS
Stainless Steel
12
1/2
3/8-19
3/4-16
10
10
32
31
19
0.11800
Triple-Lok Male stud bran...
10S3MXSS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
0.00001
Triple-Lok Male stud bran...
12S3MXSS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
0.00001
Triple-Lok Male stud bran...
16S3MXSS
Stainless Steel
25
1
1-11
1 5/16-12
22
24
46
50
33
0.00001
Triple-Lok Male stud bran...
4S3MXS
Steel
6
1/4
1/8-28
7/16-20
4
5
23
20
11
0.03618
Triple-Lok Male stud bran...
6S3MXS
Steel
10
3/8
1/4-19
9/16-18
8
7
27
28
14
0.06287
Triple-Lok Male stud bran...
8S3MXS
Steel
12
1/2
3/8-19
3/4-16
10
10
32
31
19
0.12330
Triple-Lok Male stud bran...
10S3MXS
Steel
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
0.19050
Triple-Lok Male stud bran...
12S3MXS
Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
0.28792
Triple-Lok Male stud bran...
16S3MXS
Steel
25
1
1-11
1 5/16-12
22
24
46
50
33
0.00001
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C4OMX Triple-Lok - Male stud elbow
Parker
29.02.2024
F42EDMX Triple-Lok - Male stud connector
Parker
29.02.2024
V3MX Triple-Lok - 45° Male stud elbow
Parker
29.02.2024
PPCF EO - Cetop square flange plug
Parker
29.02.2024
TTP4MX Triple-Lok - Test point connection
Parker
29.02.2024
F4OMX Triple-Lok - Male Stud connector
Parker
29.02.2024
BTX Triple-Lok - Nut
Parker
29.02.2024
R8OMX Triple-Lok - Male stud run tee
Parker
29.02.2024
C8OMX Triple-Lok - Male stud elbow
Parker
29.02.2024
RI-ED EO - Thread reducer/expander
Parker
29.02.2024
AS EO - Weld connector
Parker
29.02.2024
ASL EO - SAE Straight flange adapter
Parker
29.02.2024
F642EDMX Triple-Lok - Swivel male stud
Parker
29.02.2024
FMTX Triple-Lok - Male stud connector
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성