카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CCTX Triple-Lok - Extended male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male NPTF
Powered by
CAD모델 선택
{parker/k/03/cctx.prj},{NB=EO Winkel-Einschraubstutzen mit langem Schaft 20CCTX-SS},{ERMETO=20CCTX-SS},{BESTNR=20CCTX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=28, 30, 32},{OD=1 1/4},{GEWPT=1 1/4-11 1/2},{L1=10.700},{L2=18.000},{L3=25.000},{GEWT=1 5/8-12},{TV=12},{BB2=9.500},{DD1=29.130},{BB1=24.300},{D=28},{D1=32},{M=52},{N3=93},{Y=41},{ZOOM=1.500},{ZFACTOR=1.800},{WEIGHT=9999.99999},{MTR=Stahl},{PN=170},{WERKSTOFFVIS=Edelstahl},{ERMETO2=20CCTX-SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
M
Lenght
[mm]
N3
Hight
[mm]
Y
Width across flats
[mm]
EO Extended male stud elb...
4CCTX-SS
Stainless Steel
6
1/4
1/8-27
7/16-20
5
5
23
30
11
EO Extended male stud elb...
4-4CCTX-SS
Stainless Steel
6
1/4
1/4-18
7/16-20
5
7
27
37
14
EO Extended male stud elb...
5CCTX-SS
Stainless Steel
8
5/16
1/8-27
1/2-20
6
5
24
30
14
EO Extended male stud elb...
6CCTX-SS
Stainless Steel
10
3/8
1/4-16
9/16-18
8
7
27
40
14
EO Extended male stud elb...
6-6CCTX-SS
Stainless Steel
10
3/8
3/8-18
9/16-18
8
11
29
46
19
EO Extended male stud elb...
8CCTX-SS
Stainless Steel
12
1/2
3/8-18
3/4-16
10
10
32
45
19
EO Extended male stud elb...
8-8CCTX-SS
Stainless Steel
12
1/2
1/2-14
3/4-16
10
14
34
55
22
EO Extended male stud elb...
10CCTX-SS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
13
14
37
55
22
EO Extended male stud elb...
12CCTX-SS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
61
27
EO Extended male stud elb...
16CCTX-SS
Stainless Steel
25
1
1-11 1/2
1 5/16-12
21
24
46
76
33
EO Extended male stud elb...
20CCTX-SS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
28
32
52
93
41
EO Extended male stud elb...
4CCTX-S
Steel
6
1/4
1/8-27
7/16-20
5
5
23
30
11
EO Extended male stud elb...
4-4CCTX-S
Steel
6
1/4
1/4-18
7/16-20
5
7
27
37
14
EO Extended male stud elb...
5CCTX-S
Steel
8
5/16
1/8-27
1/2-20
6
5
24
30
14
EO Extended male stud elb...
6CCTX-S
Steel
10
3/8
1/4-16
9/16-18
8
7
27
40
14
EO Extended male stud elb...
6-6CCTX-S
Steel
10
3/8
3/8-18
9/16-18
8
11
29
46
19
EO Extended male stud elb...
8CCTX-S
Steel
12
1/2
3/8-18
3/4-16
10
10
32
45
19
EO Extended male stud elb...
8-8CCTX-S
Steel
12
1/2
1/2-14
3/4-16
10
14
34
55
22
EO Extended male stud elb...
10CCTX-S
Steel
14, 15, 16
5/8
1/2-14
7/8-14
13
14
37
55
22
EO Extended male stud elb...
12CCTX-S
Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
61
27
EO Extended male stud elb...
16CCTX-S
Steel
25
1
1-11 1/2
1 5/16-12
21
24
46
76
33
EO Extended male stud elb...
20CCTX-S
Steel
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
28
32
52
93
41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성