카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EGE-NPT EO - Swivel connector
Parker
ERMETO DIN-fittings
Male Stud Connector
Powered by
CAD모델 선택
{parker/i_eo_din/04i_ge/ege_npt.prj},{NB=EO Gerader Einschraubstutzen mit Dichtkegel EGE42L11/2NPTCF},{IDNR=},{ZFACTOR=1.600},{ZOOM=1.100},{ERMETO=EGE42L11/2NPTCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, chrom6-frei},{BAUREIHE=L},{D1=42.000},{T1=11/2-11 1/2NPT},{D3=34.000},{L1=68.500},{L2=26.000},{S1=50.000},{S2=60.000},{L=66.000},{DK=41.550},{DZ=46.950},{LK=26.150},{LO=4.675},{LD=16.400},{SS=2.500},{TMDF=52.000},{P=2.000},{LMDF=26.500},{LDMDF=18.400},{PT=0.300},{XOMD=MIN},{WEIGHT=0.68342},{ERMETO2=EGE42L11/2NPTCF}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
D3
Through hole
[mm]
L1
Distance to tube seat
[mm]
L2
Length male stud end
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Swivel connector EGE06...
EGE06L1/8NPTCF
Steel, zinc plated, chrom...
L
6.000
1/8-27NPT
2.500
31.500
10.000
11.000
14.000
0.02540
EO Swivel connector EGE08...
EGE08L1/4NPTCF
Steel, zinc plated, chrom...
L
8.000
1/4-18NPT
4.000
37.500
14.500
14.000
17.000
0.04112
EO Swivel connector EGE10...
EGE10L1/4NPTCF
Steel, zinc plated, chrom...
L
10.000
1/4-18NPT
6.000
38.000
14.500
14.000
19.000
0.04915
EO Swivel connector EGE12...
EGE12L3/8NPTCF
Steel, zinc plated, chrom...
L
12.000
3/8-18NPT
8.000
40.000
14.500
19.000
22.000
0.07430
EO Swivel connector EGE15...
EGE15L1/2NPTCF
Steel, zinc plated, chrom...
L
15.000
1/2-14NPT
10.000
49.500
19.500
22.000
27.000
0.12850
EO Swivel connector EGE18...
EGE18L1/2NPTCF
Steel, zinc plated, chrom...
L
18.000
1/2-14NPT
12.000
49.000
19.500
24.000
32.000
0.14800
EO Swivel connector EGE22...
EGE22L3/4NPTCF
Steel, zinc plated, chrom...
L
22.000
3/4-14NPT
16.000
52.000
19.500
27.000
36.000
0.20800
EO Swivel connector EGE28...
EGE28L1NPTCF
Steel, zinc plated, chrom...
L
28.000
1-11 1/2NPT
22.000
61.000
24.500
36.000
41.000
0.32050
EO Swivel connector EGE35...
EGE35L11/4NPTCF
Steel, zinc plated, chrom...
L
35.000
11/4-11 1/2NPT
28.000
65.500
25.000
46.000
50.000
0.51520
EO Swivel connector EGE42...
EGE42L11/2NPTCF
Steel, zinc plated, chrom...
L
42.000
11/2-11 1/2NPT
34.000
68.500
26.000
50.000
60.000
0.68342
EO Swivel connector EGE06...
EGE06S1/4NPTCF
Steel, zinc plated, chrom...
S
6.000
1/4-18NPT
2.500
37.500
14.500
14.000
17.000
0.04213
EO Swivel connector EGE08...
EGE08S1/4NPTCF
Steel, zinc plated, chrom...
S
8.000
1/4-18NPT
4.000
38.000
14.500
14.000
19.000
0.05245
EO Swivel connector EGE10...
EGE10S3/8NPTCF
Steel, zinc plated, chrom...
S
10.000
3/8-18NPT
6.000
40.500
14.500
19.000
22.000
0.07462
EO Swivel connector EGE12...
EGE12S3/8NPTCF
Steel, zinc plated, chrom...
S
12.000
3/8-18NPT
8.000
42.000
14.500
19.000
24.000
0.08528
EO Swivel connector EGE14...
EGE14S1/2NPTCF
Steel, zinc plated, chrom...
S
14.000
1/2-14NPT
9.000
50.500
19.500
22.000
27.000
0.13100
EO Swivel connector EGE16...
EGE16S1/2NPTCF
Steel, zinc plated, chrom...
S
16.000
1/2-14NPT
11.000
51.000
19.500
22.000
30.000
0.14456
EO Swivel connector EGE20...
EGE20S3/4NPTCF
Steel, zinc plated, chrom...
S
20.000
3/4-14NPT
14.000
54.000
19.500
27.000
36.000
0.22087
EO Swivel connector EGE25...
EGE25S1NPTCF
Steel, zinc plated, chrom...
S
25.000
1-11 1/2NPT
18.000
63.500
24.500
36.000
46.000
0.42280
EO Swivel connector EGE30...
EGE30S11/4NPTCF
Steel, zinc plated, chrom...
S
30.000
11/4-11 1/2NPT
23.000
70.500
25.000
46.000
50.000
0.62823
EO Swivel connector EGE38...
EGE38S11/2NPTCF
Steel, zinc plated, chrom...
S
38.000
11/2-11 1/2NPT
30.000
73.500
26.000
50.000
60.000
0.76971
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성