카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
Metal Products
Ribbed Belt Pulleys
RBS Ribbed Belt Pulleys for Taper-Bushings
Powered by
CAD모델 선택
{optibelt/metall/keilrippenscheiben/rbs_fuer_taperbuchsen/tb_pj.prj},{NB=TB 8 PJ 56-1108},{BEZ=TB 8 PJ 56},{ANR=1560713},{GTIN=4014486903447},{RILLEN=8},{AUSFNR=2},{E=0},{F=23.0},{J=0},{K=0.00},{L=23},{M=0.00},{N=0},{DE=56},{DBMAX=28},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=1108},{GEWICHT=0.20},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{D14=35.320},{D3=36.920},{D4=38.280},{NDMS1=6.350},{KDMS1=4.720},{S2=6.600},{S3=5.000},{S4=0.000},{T1=22.000},{T2=16.000},{T3=0.000},{T4=12.000},{E1=95.000},{E2=95.000},{ORDER=1},{EXTEND=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DE
Effective Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 8 PJ 56
TB 8 PJ 56
1560713
4014486903447
8
2
23.0
0
0.00
23
0.00
0
56
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 63
TB 8 PJ 63
1567238
4014486903454
8
2
23.0
0
0.00
23
0.00
0
63
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 63
TB 12 PJ 63
1547780
4014486903751
12
4
32.5
46
0.00
23
9.50
0
63
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.39
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 71
TB 8 PJ 71
1785501
4014486903461
8
2
23.0
0
0.00
23
0.00
0
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.44
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 71
TB 12 PJ 71
1765462
4014486903768
12
4
32.5
46
0.00
23
9.50
0
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.57
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 71
TB 16 PJ 71
1745263
4014486904574
16
2
42.0
0
0.00
42
0.00
0
71
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
0.63
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 75
TB 8 PJ 75
1772489
4014486903478
8
2
23.0
0
0.00
23
0.00
0
75
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.52
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 75
TB 12 PJ 75
1741581
4014486903775
12
4
32.5
60
0.00
26
6.50
0
75
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.38
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 75
TB 16 PJ 75
1728735
4014486904581
16
4
42.0
60
0.00
26
16.00
0
75
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.46
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 80
TB 8 PJ 80
1715061
4014486903485
8
3
23.0
0
0.00
26
3.00
70
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.41
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 80
TB 12 PJ 80
1642726
4014486903782
12
4
32.5
60
0.00
26
6.50
0
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.52
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 80
TB 16 PJ 80
1648966
4014486904598
16
4
42.0
60
0.00
26
16.00
0
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.64
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 85
TB 8 PJ 85
1546637
4014486903492
8
3
23.0
0
0.00
26
3.00
70
85
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.51
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 85
TB 12 PJ 85
1788476
4014486903799
12
4
32.5
60
0.00
26
6.50
0
85
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.66
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 85
TB 16 PJ 85
1950183
4014486904604
16
4
42.0
60
0.00
26
16.00
0
85
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.84
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 90
TB 8 PJ 90
1508937
4014486903508
8
3
23.0
0
0.00
26
3.00
70
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.62
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 90
TB 12 PJ 90
1689358
4014486903805
12
4
32.5
74
0.00
26
6.50
0
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.76
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 90
TB 16 PJ 90
1611076
4014486904611
16
4
42.0
74
0.00
26
16.00
0
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.87
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 95
TB 8 PJ 95
1798546
4014486903515
8
3
23.0
0
0.00
26
3.00
82
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.78
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 95
TB 12 PJ 95
1681801
4014486903812
12
4
32.5
74
0.00
26
6.50
0
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.93
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 95
TB 16 PJ 95
1689154
4014486904628
16
4
42.0
74
0.00
26
16.00
0
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.08
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 100
TB 8 PJ 100
1063433
4014486903522
8
3
23.0
0
0.00
26
3.00
82
100
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PJ 100
TB 12 PJ 100
1663232
4014486903829
12
4
32.5
74
0.00
26
6.50
0
100
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PJ 100
TB 16 PJ 100
1697898
4014486904635
16
4
42.0
74
0.00
26
16.00
0
100
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.32
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PJ 106
TB 8 PJ 106
1744579
4014486903539
8
3
23.0
0
0.00
26
3.00
82
106
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성