Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29034 - Tube clamps swivel, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29034_1_asmtab.prj},{NB=29034-518},{BEST=29034-518},{A=18.10},{B=18.10},{C=25},{D=26},{E=29.4},{H=44.0},{L=88},{M=44.0},{P=21},{R=37.5},{S=M 6 x 18},{GEW=0.1071},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059495268088},{XA=18},{FILTER=KIPP,NORELEM,KIPP_USA,},{XB=6.000},{TYP=1.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=29034_1_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
diameter
[mm]
B
diameter
[mm]
C
depth
[mm]
D
diameter
[mm]
E
distance
[mm]
H
distance
[mm]
L
total length
[mm]
M
distance
[mm]
P
width
[mm]
R
width
[mm]
S
screw type
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29034-512
29034-512
12.10
12.10
25
26
29.4
44.0
88
44.0
21
37.5
M 6 x 18
0.1272
Yes
76090000
4059495268057
31.12.2099
98% Warenverfügbarkeit. N...
29034-514
29034-514
14.10
14.10
25
26
29.4
44.0
88
44.0
21
37.5
M 6 x 18
0.1196
Yes
76090000
4059495268064
31.12.2099
98% Warenverfügbarkeit. N...
29034-516
29034-516
16.10
16.10
25
26
29.4
44.0
88
44.0
21
37.5
M 6 x 18
0.1170
Yes
76090000
4059495268071
31.12.2099
98% Warenverfügbarkeit. N...
29034-518
29034-518
18.10
18.10
25
26
29.4
44.0
88
44.0
21
37.5
M 6 x 18
0.1071
Yes
76090000
4059495268088
31.12.2099
98% Warenverfügbarkeit. N...
29034-520
29034-520
20.10
20.10
45
40
40.0
73.0
146
73.0
33
51.0
M 8 x 35
0.4215
Yes
76090000
4059495268095
31.12.2099
98% Warenverfügbarkeit. N...
29034-525
29034-525
25.10
25.10
45
40
40.0
73.0
146
73.0
33
51.0
M 8 x 35
0.3754
Yes
76090000
4059495268101
31.12.2099
98% Warenverfügbarkeit. N...
29034-530
29034-530
30.10
30.10
45
40
40.0
73.0
146
73.0
33
51.0
M 8 x 35
0.3044
Yes
76090000
4059495268118
31.12.2099
98% Warenverfügbarkeit. N...
29034-540
29034-540
40.15
40.15
60
56
56.0
100.0
200
100.0
48
70.0
M 10 x 50
0.8450
Yes
76090000
4059495268125
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성