Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28054 - Vent screws with dipstick
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Filler necks, vent screws
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/einfuellstutzen_entlueftungsschrauben/28054.prj},{NB=28054-1412215},{BEST=28054-1412215},{FORM=A},{AUSF=ohne Luftfilter},{D=41},{D1=M 22 x 1,5},{D2=28},{D3=4},{L=17.5},{L1=12.0},{GEW=0.0362},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495266756},{NDM=22.000},{ST=1.50},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=22.5},{ZGT=Deckel},{ZGT1=Luftfilter},{ZGT2=O-Ring},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
ⁿ/ₐ
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
ZGT
Drawing reference
ⁿ/ₐ
ZGT1
Drawing reference
ⁿ/ₐ
ZGT2
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
28054-136038
28054-136038
A
without air filter
36
G 3/8
23
4
17.0
11.0
0.0312
Yes
39269099
4059495266701
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-141012
28054-141012
A
without air filter
41
G 1/2
28
4
18.0
12.0
0.0360
Yes
39269099
4059495266725
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-147034
28054-147034
A
without air filter
47
G 3/4
33
5
17.0
12.0
0.0487
Yes
39269099
4059495266763
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-152100
28054-152100
A
without air filter
52
G 1
38
5
20.0
12.0
0.0608
Yes
39269099
4059495266770
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-163114
28054-163114
A
without air filter
63
G 1 1/4
49
5
23.0
13.0
0.0824
Yes
39269099
4059495266794
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-163112
28054-163112
A
without air filter
63
G 1 1/2
55
5
23.0
13.5
0.0910
Yes
39269099
4059495266787
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-1361615
28054-1361615
A
without air filter
36
M 16 x 1,5
23
4
17.0
11.0
0.0328
Yes
39269099
4059495266718
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-1411815
28054-1411815
A
without air filter
41
M 18 x 1,5
28
4
17.5
12.0
0.0357
Yes
39269099
4059495266732
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-1412015
28054-1412015
A
without air filter
41
M 20 x 1,5
28
4
17.5
12.0
0.0360
Yes
39269099
4059495266749
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-1412215
28054-1412215
A
without air filter
41
M 22 x 1,5
28
4
17.5
12.0
0.0362
Yes
39269099
4059495266756
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-236038
28054-236038
B
with air filter
36
G 3/8
23
4
17.0
11.0
0.0308
Yes
39269099
4059495266800
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-241012
28054-241012
B
with air filter
41
G 1/2
28
4
18.0
12.0
0.0364
Yes
39269099
4059495266824
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-247034
28054-247034
B
with air filter
47
G 3/4
33
5
17.0
12.0
0.0504
Yes
39269099
4059495266862
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-252100
28054-252100
B
with air filter
52
G 1
38
5
20.0
12.0
0.0615
Yes
39269099
4059495266879
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-263114
28054-263114
B
with air filter
63
G 1 1/4
49
5
23.0
13.0
0.0828
Yes
39269099
4059495266893
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-263112
28054-263112
B
with air filter
63
G 1 1/2
55
5
23.0
13.5
0.0867
Yes
39269099
4059495266886
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-2361615
28054-2361615
B
with air filter
36
M 16 x 1,5
23
4
17.0
11.0
0.0312
Yes
39269099
4059495266817
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-2411815
28054-2411815
B
with air filter
41
M 18 x 1,5
28
4
17.5
12.0
0.0352
Yes
39269099
4059495266831
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-2412015
28054-2412015
B
with air filter
41
M 20 x 1,5
28
4
17.5
12.0
0.0354
Yes
39269099
4059495266848
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
28054-2412215
28054-2412215
B
with air filter
41
M 22 x 1,5
28
4
17.5
12.0
0.0367
Yes
39269099
4059495266855
Cap
Luftfilter
O-ring
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성