Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27868-20 - Hinges die-cast zinc with fastening screws
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27868-20_asmtab.prj},{NB=27868-20-062528151_0},{BEST=27868-20-062528151},{MATERIAL=Edelstahl},{FORM=A},{W=0},{A=63},{A1=15.0},{A2=28.0},{A3=25},{A4=38},{B=50},{B1=30},{D1=M6},{S=6},{H=11.5},{L=12.0},{F1=3650},{F2=850},{GEW=0.1190},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059495925721},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{WX=90},{PPATH=27868-20_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
[mm]
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
total width
[mm]
B1
Distance
[mm]
D1
Diameter
[mm]
S
height
[mm]
H
total height
[mm]
L
Length
[mm]
F1
load-bearing capacity
[N]
F2
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
WX
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27868-20-052012121
27868-20-052012121
Stainless steel
A
40
12.5
12.5
20
20
40
25
M5
5
9.0
12.0
3650
2000
0.0590
Yes
83021090
4059495925660
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-052012122
27868-20-052012122
Stainless steel
A
40
12.5
12.5
20
20
40
25
M5
5
9.0
12.0
3650
2000
0.0590
Yes
83021090
4059495925677
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-062515151
27868-20-062515151
Stainless steel
B
50
15.0
15.0
25
25
50
30
M6
6
11.5
12.0
3650
2000
0.1020
Yes
83021090
4059495925684
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-062515152
27868-20-062515152
Stainless steel
B
50
15.0
15.0
25
25
50
30
M6
6
11.5
12.0
3650
2000
0.1020
Yes
83021090
4059495925691
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-063828281
27868-20-063828281
Stainless steel
C
76
28.0
28.0
38
38
50
30
M6
6
11.5
12.0
3650
900
0.1450
Yes
83021090
4059495925707
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-063828282
27868-20-063828282
Stainless steel
C
76
28.0
28.0
38
38
50
30
M6
6
11.5
12.0
3650
900
0.1450
Yes
83021090
4059495925714
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-062528151
27868-20-062528151
Stainless steel
A
63
15.0
28.0
25
38
50
30
M6
6
11.5
12.0
3650
850
0.1190
Yes
83021090
4059495925721
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-062528152
27868-20-062528152
Stainless steel
A
63
15.0
28.0
25
38
50
30
M6
6
11.5
12.0
3650
850
0.1190
Yes
83021090
4059495925738
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-083018181
27868-20-083018181
Stainless steel
B
60
18.0
18.0
30
30
60
36
M8
8
15.0
14.5
4500
4500
0.1940
Yes
83021090
4059495925745
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-083018182
27868-20-083018182
Stainless steel
B
60
18.0
18.0
30
30
60
36
M8
8
15.0
14.5
4500
4500
0.1940
Yes
83021090
4059495925752
0
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-083045181
27868-20-083045181
Stainless steel
C
90
18.0
45.0
30
60
60
36
M8
8
15.0
14.0
5500
2500
0.2770
Yes
83021090
4059495925769
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-083045182
27868-20-083045182
Stainless steel
C
90
18.0
45.0
30
60
60
36
M8
8
15.0
14.0
5500
2500
0.2770
Yes
83021090
4059495925776
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-086045451
27868-20-086045451
Stainless steel
C
120
45.0
45.0
60
60
60
36
M8
8
15.0
14.0
5500
1300
0.3640
Yes
83021090
4059495925783
90
31.12.2099
98% Warenverfügbarkeit. N...
27868-20-086045452
27868-20-086045452
Stainless steel
C
120
45.0
45.0
60
60
60
36
M8
8
15.0
14.0
5500
1300
0.3640
Yes
83021090
4059495925790
90
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성