Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27632-01 - Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27632-01.prj},{NB=27632-01-30_0},{BEST=27632-01-30},{AUSF=Rechtsgewinde},{ROT=0},{MATERIAL=Vergütungsstahl},{D=30},{D1=M30x2,0},{D2=40.0},{D3=50},{A=110},{B=73},{B1=15.0},{H=22},{H1=22.0},{K=40.7},{L=56},{L1=146.5},{SW=41},{W=6},{TZD=66.5},{TZS=110.00},{GEW=0.8900},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495980980},{XROT=0,[-$W.:$W.]},{NDM=30.0},{ST=2.00},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=35},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27632-01-06
27632-01-06
Rechtsgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
4059495980898
27632-01-08
27632-01-08
Rechtsgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
4059495980904
27632-01-10
27632-01-10
Rechtsgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059495980911
27632-01-10125
27632-01-10125
Rechtsgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059495980928
27632-01-12
27632-01-12
Rechtsgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059495980935
27632-01-12125
27632-01-12125
Rechtsgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059495980942
27632-01-17
27632-01-17
Rechtsgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
4059495980959
27632-01-20
27632-01-20
Rechtsgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
4059495980966
27632-01-25
27632-01-25
Rechtsgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
4059495980973
27632-01-30
27632-01-30
Rechtsgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
4059495980980
27632-01-061
27632-01-061
Linksgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
4059495980997
27632-01-081
27632-01-081
Linksgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
4059495981000
27632-01-101
27632-01-101
Linksgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059495981017
27632-01-101251
27632-01-101251
Linksgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059495981024
27632-01-121
27632-01-121
Linksgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059495981031
27632-01-121251
27632-01-121251
Linksgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059495981048
27632-01-171
27632-01-171
Linksgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
4059495981055
27632-01-201
27632-01-201
Linksgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
4059495981062
27632-01-251
27632-01-251
Linksgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
4059495981079
27632-01-301
27632-01-301
Linksgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
4059495981086
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성