Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26095-02 - Guide pins, steel
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Accessories for springs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/zub_f_federn/26095-02.prj},{NB=26095-02-13X095},{BEST=26095-02-13X095},{MATERIAL=Stahl},{D1=13},{D2=M10},{L=95},{L1=15},{SW=6},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495939605},{FILTER=NORELEM,},{NDM=10.0},{XA=5.2},{XB=7.7},{XC=0.8},{XD=3.2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
L
mm
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
26095-02-06X020
26095-02-06X020
Stahl
6
M4
20
6
3
0.0100
Yes
73181520
4059495939414
26095-02-06X025
26095-02-06X025
Stahl
6
M4
25
6
3
0.0100
Yes
73181520
4059495939421
26095-02-06X032
26095-02-06X032
Stahl
6
M4
32
6
3
0.0100
Yes
73181520
4059495939438
26095-02-08X020
26095-02-08X020
Stahl
8
M6
20
9
4
0.0100
Yes
73181520
4059495939445
26095-02-08X025
26095-02-08X025
Stahl
8
M6
25
9
4
0.0100
Yes
73181520
4059495939452
26095-02-08X032
26095-02-08X032
Stahl
8
M6
32
9
4
0.0100
Yes
73181520
4059495939469
26095-02-08X040
26095-02-08X040
Stahl
8
M6
40
9
4
0.0100
Yes
73181520
4059495939476
26095-02-08X050
26095-02-08X050
Stahl
8
M6
50
9
4
0.0100
Yes
73181520
4059495939483
26095-02-10X020
26095-02-10X020
Stahl
10
M8
20
15
5
0.0100
Yes
73181520
4059495939490
26095-02-10X025
26095-02-10X025
Stahl
10
M8
25
15
5
0.0100
Yes
73181520
4059495939506
26095-02-10X032
26095-02-10X032
Stahl
10
M8
32
15
5
0.0100
Yes
73181520
4059495939513
26095-02-10X040
26095-02-10X040
Stahl
10
M8
40
15
5
0.0100
Yes
73181520
4059495939520
26095-02-10X050
26095-02-10X050
Stahl
10
M8
50
15
5
0.0100
Yes
73181520
4059495939537
26095-02-10X063
26095-02-10X063
Stahl
10
M8
63
15
5
0.0100
Yes
73181520
4059495939544
26095-02-13X032
26095-02-13X032
Stahl
13
M10
32
15
6
0.0100
Yes
73181520
4059495939551
26095-02-13X040
26095-02-13X040
Stahl
13
M10
40
15
6
0.0100
Yes
73181520
4059495939568
26095-02-13X050
26095-02-13X050
Stahl
13
M10
50
15
6
0.0100
Yes
73181520
4059495939575
26095-02-13X063
26095-02-13X063
Stahl
13
M10
63
15
6
0.0100
Yes
73181520
4059495939582
26095-02-13X080
26095-02-13X080
Stahl
13
M10
80
15
6
0.0100
Yes
73181520
4059495939599
26095-02-13X095
26095-02-13X095
Stahl
13
M10
95
15
6
0.0100
Yes
73181520
4059495939605
26095-02-16X032
26095-02-16X032
Stahl
16
M12
32
18
8
0.0100
Yes
73181520
4059495939612
26095-02-16X040
26095-02-16X040
Stahl
16
M12
40
18
8
0.0100
Yes
73181520
4059495939629
26095-02-16X050
26095-02-16X050
Stahl
16
M12
50
18
8
0.0100
Yes
73181520
4059495939636
26095-02-16X063
26095-02-16X063
Stahl
16
M12
63
18
8
0.0100
Yes
73181520
4059495939643
26095-02-16X080
26095-02-16X080
Stahl
16
M12
80
18
8
0.0100
Yes
73181520
4059495939650
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성