Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26184 - Profile damper, radial damping
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Profile damper
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/s_daempfer/26184.prj},{NB=26184-050350},{BEST=26184-05035},{BEL=0},{B=34},{S=35},{D=50},{D1=68},{G=M5},{H=44},{L=5},{W3=5.8},{NSW3=8.3},{ANZDRM=3},{GEW=0.0251},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495406633},{FILTER=NORELEM,},{XA=4.50},{XB=9.20},{XC=5.90},{XD=12.00},{XE=4.10},{XF=5.90},{XG=9.00},{XH=1.50},{XI=13.00},{XJ=25.30},{SW=4.00},{NDM=5.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
S
S (Hub)
[mm]
D
diameter
[mm]
D1
diameter
[mm]
G
thread
[mm]
H
height
[mm]
L
Distance
[mm]
W3
max. energy absorption Nm per stroke by permanent load
[Nm]
NSW3
max. energy absorption Nm per stroke by emergency stop
[Nm]
ANZDRM
Tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26184-02917
26184-02917
13
17
29
38
M5
25
5
1.2
1.8
3
0.0066
Yes
39269099
4059495406602
31.12.2099
98% Warenverfügbarkeit. N...
26184-03722
26184-03722
19
22
37
50
M5
32
5
2.3
5.4
3
0.0131
Yes
39269099
4059495406619
31.12.2099
98% Warenverfügbarkeit. N...
26184-04325
26184-04325
20
25
43
58
M5
37
5
3.5
8.1
3
0.0175
Yes
39269099
4059495406626
31.12.2099
98% Warenverfügbarkeit. N...
26184-05035
26184-05035
34
35
50
68
M5
44
5
5.8
8.3
3
0.0251
Yes
39269099
4059495406633
31.12.2099
98% Warenverfügbarkeit. N...
26184-06343
26184-06343
43
43
63
87
M5
55
5
12.0
17.0
3
0.0510
Yes
39269099
4059495406640
31.12.2099
98% Warenverfügbarkeit. N...
26184-06740
26184-06740
46
40
67
88
M5
59
5
23.0
33.0
3
0.0763
Yes
39269099
4059495406657
31.12.2099
98% Warenverfügbarkeit. N...
26184-07646
26184-07646
46
46
76
102
M6
67
6
34.5
43.0
6
0.1037
Yes
39269099
4059495406664
31.12.2099
98% Warenverfügbarkeit. N...
26184-08350
26184-08350
51
50
83
109
M6
73
6
45.0
74.0
6
0.1379
Yes
39269099
4059495406671
31.12.2099
98% Warenverfügbarkeit. N...
26184-08550
26184-08550
68
50
85
111
M8
73
8
68.0
92.0
20
0.1927
Yes
39269099
4059495406688
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성