Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24240 - Pillow block bearing pedestal stainless steel
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24240_asmtab.prj},{NB=24240-30206},{BEST=24240-30206},{LAGER=MUC 206 / SUC 206},{GEH=P 206},{D=30},{A1=15.9},{B=165},{D3=17},{E=121},{E1=20},{H=84},{H1=42.9},{H2=17},{L=44},{L1=38.1},{ALPHA=10°},{BEFSCHR=M14},{GEW=1.5300},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495287485},{FILTER=NORELEM,},{PPATH=24240_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
A1
Distance
[mm]
B
Length
[mm]
D3
diameter
[mm]
E
Distance
[mm]
E1
Distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
width
[mm]
L1
width
[mm]
ALPHA
Angle
[°]
BEFSCHR
Fastening screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24240-20204
24240-20204
MUC 204 / SUC 204
P 204
20
12.7
127
13
95
19
65
33.3
14
38
31.0
10°
M10
0.7900
Yes
84832080
4059495246246
31.12.2099
98% Warenverfügbarkeit. N...
24240-25205
24240-25205
MUC 205 / SUC 205
P 205
25
14.3
140
13
105
19
71
36.5
15
38
34.1
10°
M10
0.8582
Yes
84832080
4059495287478
31.12.2099
98% Warenverfügbarkeit. N...
24240-30206
24240-30206
MUC 206 / SUC 206
P 206
30
15.9
165
17
121
20
84
42.9
17
44
38.1
10°
M14
1.5300
Yes
84832080
4059495287485
31.12.2099
98% Warenverfügbarkeit. N...
24240-35207
24240-35207
MUC 207 / SUC 207
P 207
35
17.5
167
17
127
20
93
47.6
18
48
42.9
10°
M14
1.9200
Yes
84832080
4059495287492
31.12.2099
98% Warenverfügbarkeit. N...
24240-40208
24240-40208
MUC 208 / SUC 208
P 208
40
19.0
184
17
137
20
100
49.2
18
54
49.2
10°
M14
2.3300
Yes
84832080
4059495287508
31.12.2099
98% Warenverfügbarkeit. N...
24240-45209
24240-45209
MUC 209 / SUC 209
P 209
45
19.0
190
17
146
20
106
54.0
20
54
49.2
10°
M14
2.6700
Yes
84832080
4059495287515
31.12.2099
98% Warenverfügbarkeit. N...
24240-50210
24240-50210
MUC 210 / SUC 210
P 210
50
19.0
206
20
159
23
113
57.2
21
60
51.6
10°
M16
3.3100
Yes
84832080
4059495287522
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성