Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23001 - Metal bellows couplings with clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001.prj},{NB=23001-0800911919},{GR=80},{DM=80},{TM=0.90},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=91},{L2=11.0},{L3=33.5},{R=82.9},{ANZDMS=84},{GEW=0.8000},{EAN=4059495793603},{NDM=10.000},{SW=8.000},{XA=4.000},{XB=61.000},{XC=30.000},{XD=17.000},{XE=16.000},{XF=10.000},{XG=2.600},{XH=38.600},{XI=22.000},{XJ=2.600},{XK=28.000},{XL=10.500},{XM=16.000},{XN=3.000},{XO=25.000},{XP=62.500},{BEST=23001-0800911919},{C=M10},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-0180631010
23001-0180631010
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793382
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180631111
23001-0180631111
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793399
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180631212
23001-0180631212
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793405
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180631414
23001-0180631414
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793412
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180631919
23001-0180631919
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793429
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180632424
23001-0180632424
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793436
31.12.2099
98% Warenverfügbarkeit. N...
23001-0180632525
23001-0180632525
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.1000
Yes
84836040
4059495793443
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300651010
23001-0300651010
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793450
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300651111
23001-0300651111
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793467
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300651212
23001-0300651212
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793474
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300651414
23001-0300651414
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793481
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300651919
23001-0300651919
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793498
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300652424
23001-0300652424
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793504
31.12.2099
98% Warenverfügbarkeit. N...
23001-0300652525
23001-0300652525
30
30
0.15
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.3000
Yes
84836040
4059495793511
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600791212
23001-0600791212
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793528
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600791414
23001-0600791414
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793535
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600791919
23001-0600791919
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793542
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600792424
23001-0600792424
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793559
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600792525
23001-0600792525
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793566
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600792828
23001-0600792828
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793573
31.12.2099
98% Warenverfügbarkeit. N...
23001-0600793232
23001-0600793232
60
60
0.33
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
0.5000
Yes
84836040
4059495793580
31.12.2099
98% Warenverfügbarkeit. N...
23001-0800911212
23001-0800911212
80
80
0.90
128
1200
80
0.20
0.5
1.5
6900
28
12
12
12
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
0.8000
Yes
84836040
4059495793597
31.12.2099
98% Warenverfügbarkeit. N...
23001-0800911919
23001-0800911919
80
80
0.90
128
1200
80
0.20
0.5
1.5
6900
28
19
19
12
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
0.8000
Yes
84836040
4059495793603
31.12.2099
98% Warenverfügbarkeit. N...
23001-0800912424
23001-0800912424
80
80
0.90
128
1200
80
0.20
0.5
1.5
6900
28
24
24
12
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
0.8000
Yes
84836040
4059495793610
31.12.2099
98% Warenverfügbarkeit. N...
23001-0800912525
23001-0800912525
80
80
0.90
128
1200
80
0.20
0.5
1.5
6900
28
25
25
12
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
0.8000
Yes
84836040
4059495793627
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성