Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22054 - Toothed belts by the metre T profile
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22054.prj},{NB=22054-0525X5000},{BEST=22054-0525X5000},{PROFIL=T5},{RB=25},{TRUMKRAFT=900.0},{L=5000},{PASSKP=22012-05251},{GEW=0.2896},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=39269055},{EAN=4059495284996},{XA=5.0},{XB=2.7},{XC=0.4},{XD=2.2},{XE=1.2},{XF=0.400},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
RB
belt width
[mm]
TRUMKRAFT
Tension max. N
[N]
L
Length
ⁿ/ₐ
PASSKP
corresponding fixing plate
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
22054-0510X0500
22054-0510X0500
T5
10
320.0
500
22012-05101
0.0128
Yes
39269055
4059495232515
22054-0510X1000
22054-0510X1000
T5
10
320.0
1000
22012-05101
0.0237
Yes
39269055
4059495284743
22054-0510X1500
22054-0510X1500
T5
10
320.0
1500
22012-05101
0.0334
Yes
39269055
4059495284750
22054-0510X2000
22054-0510X2000
T5
10
320.0
2000
22012-05101
0.0461
Yes
39269055
4059495284767
22054-0510X2500
22054-0510X2500
T5
10
320.0
2500
22012-05101
0.0592
Yes
39269055
4059495284774
22054-0510X3000
22054-0510X3000
T5
10
320.0
3000
22012-05101
0.0698
Yes
39269055
4059495284781
22054-0510X3500
22054-0510X3500
T5
10
320.0
3500
22012-05101
0.0817
Yes
39269055
4059495284798
22054-0510X4000
22054-0510X4000
T5
10
320.0
4000
22012-05101
0.0919
Yes
39269055
4059495284804
22054-0510X5000
22054-0510X5000
T5
10
320.0
5000
22012-05101
0.1151
Yes
39269055
4059495284811
22054-0516X0500
22054-0516X0500
T5
16
540.0
500
22012-05161
0.0184
Yes
39269055
4059495284828
22054-0516X1000
22054-0516X1000
T5
16
540.0
1000
22012-05161
0.0376
Yes
39269055
4059495284835
22054-0516X1500
22054-0516X1500
T5
16
540.0
1500
22012-05161
0.0549
Yes
39269055
4059495284842
22054-0516X2000
22054-0516X2000
T5
16
540.0
2000
22012-05161
0.0767
Yes
39269055
4059495284859
22054-0516X2500
22054-0516X2500
T5
16
540.0
2500
22012-05161
0.0912
Yes
39269055
4059495284866
22054-0516X3000
22054-0516X3000
T5
16
540.0
3000
22012-05161
0.1147
Yes
39269055
4059495284873
22054-0516X3500
22054-0516X3500
T5
16
540.0
3500
22012-05161
0.1268
Yes
39269055
4059495284880
22054-0516X4000
22054-0516X4000
T5
16
540.0
4000
22012-05161
0.1541
Yes
39269055
4059495284897
22054-0516X5000
22054-0516X5000
T5
16
540.0
5000
22012-05161
0.1814
Yes
39269055
4059495284903
22054-0525X0500
22054-0525X0500
T5
25
900.0
500
22012-05251
0.0286
Yes
39269055
4059495284910
22054-0525X1000
22054-0525X1000
T5
25
900.0
1000
22012-05251
0.0530
Yes
39269055
4059495284927
22054-0525X1500
22054-0525X1500
T5
25
900.0
1500
22012-05251
0.0866
Yes
39269055
4059495284934
22054-0525X2000
22054-0525X2000
T5
25
900.0
2000
22012-05251
0.1151
Yes
39269055
4059495284941
22054-0525X2500
22054-0525X2500
T5
25
900.0
2500
22012-05251
0.1442
Yes
39269055
4059495284958
22054-0525X3000
22054-0525X3000
T5
25
900.0
3000
22012-05251
0.1731
Yes
39269055
4059495284965
22054-0525X3500
22054-0525X3500
T5
25
900.0
3500
22012-05251
0.2031
Yes
39269055
4059495284972
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성