Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22255 - Sprockets single 3/4“ x 7/16“ stainless steel DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22255_3.prj},{NB=22255-10340716017},{BEST=22255-10340716017},{ISONR=12 B-1},{TZOLL=3/4\" x 7/16\"},{TMM=19,05 x 11,68},{ZZ=17},{D=111.9},{D1=103.67},{D2=80},{D3=16},{B1=11.1},{L=35},{C=2},{R=19},{GEW=1.5420},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495317205},{FILTER=NORELEM,},{XC=2.300},{XD=12.070},{XF=4.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22255-10340716013
22255-10340716013
12 B-1
3/4" x 7/16"
19,05 x 11,68
13
87.8
79.59
58
16
11.1
35
2
19
0.8197
Yes
84839010
4059495317168
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716014
22255-10340716014
12 B-1
3/4" x 7/16"
19,05 x 11,68
14
93.8
85.61
64
16
11.1
35
2
19
0.9948
Yes
84839010
4059495317175
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716015
22255-10340716015
12 B-1
3/4" x 7/16"
19,05 x 11,68
15
99.8
91.63
70
16
11.1
35
2
19
1.1810
Yes
84839010
4059495317182
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716016
22255-10340716016
12 B-1
3/4" x 7/16"
19,05 x 11,68
16
105.8
97.65
75
16
11.1
35
2
19
1.3580
Yes
84839010
4059495317199
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716017
22255-10340716017
12 B-1
3/4" x 7/16"
19,05 x 11,68
17
111.9
103.67
80
16
11.1
35
2
19
1.5420
Yes
84839010
4059495317205
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716018
22255-10340716018
12 B-1
3/4" x 7/16"
19,05 x 11,68
18
117.9
109.71
80
16
11.1
35
2
19
1.6320
Yes
84839010
4059495317212
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716019
22255-10340716019
12 B-1
3/4" x 7/16"
19,05 x 11,68
19
123.9
115.75
80
16
11.1
35
2
19
1.7300
Yes
84839010
4059495317229
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716020
22255-10340716020
12 B-1
3/4" x 7/16"
19,05 x 11,68
20
130.0
121.78
80
16
11.1
35
2
19
1.8190
Yes
84839010
4059495317236
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716021
22255-10340716021
12 B-1
3/4" x 7/16"
19,05 x 11,68
21
136.0
127.82
90
20
11.1
40
2
19
2.3710
Yes
84839010
4059495317243
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716023
22255-10340716023
12 B-1
3/4" x 7/16"
19,05 x 11,68
23
148.1
139.90
90
20
11.1
40
2
19
2.5850
Yes
84839010
4059495317250
31.12.2099
98% Warenverfügbarkeit. N...
22255-10340716025
22255-10340716025
12 B-1
3/4" x 7/16"
19,05 x 11,68
25
160.2
152.00
90
20
11.1
40
2
19
2.8140
Yes
84839010
4059495317267
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성