Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22432 - Bevel gears, plastic, ratio 1:4 injection-moulded, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Bevel gears
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/kegelraeder/22432_4.prj},{NB=22432-120140040},{BEST=22432-120140040},{AUSF=Polyacetal},{UEBERSETZUNG=1:4},{MODUL=2.0},{ZZ=40},{A=0.0},{A1=32.5},{B=16.2},{D=81.2},{D1=80.0},{D2=36.1},{D3=18.0},{L=27.0},{L1=17.0},{L2=24.4},{PASSGRAD=22432-120140010},{MOMENT=325.7},{GEW=0.0617},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495455792},{XA=48.0},{XB=23.6},{XC=78.5},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
[mm]
AUSF
version
ⁿ/ₐ
UEBERSETZUNG
Transmission ratio
[mm]
MODUL
Module
[mm]
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
PASSGRAD
matching opposing gear
ⁿ/ₐ
MOMENT
max. torque Ncm
[Ncm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22432-110140010
22432-110140010
Polyacetal
1:4
1.0
10
30.2
0.0
8.0
12.0
10.0
7.9
4.0
17.7
9.6
0.0
22432-110140040
10.0
0.0010
Yes
84839080
4059495455747
31.12.2099
98% Warenverfügbarkeit. N...
22432-110140040
22432-110140040
Polyacetal
1:4
1.0
40
0.0
20.2
8.4
41.0
40.0
23.4
10.0
16.9
10.8
15.5
22432-110140010
42.2
0.0125
Yes
84839080
4059495455754
31.12.2099
98% Warenverfügbarkeit. N...
22432-115140010
22432-115140010
Polyacetal
1:4
1.5
10
41.5
0.0
12.2
18.0
15.0
11.3
5.0
23.2
11.0
0.0
22432-115140040
34.5
0.0030
Yes
84839080
4059495455761
31.12.2099
98% Warenverfügbarkeit. N...
22432-115140040
22432-115140040
Polyacetal
1:4
1.5
40
0.0
25.2
12.3
60.7
60.0
30.4
12.0
21.0
12.8
19.0
22432-115140010
139.1
0.0316
Yes
84839080
4059495455778
31.12.2099
98% Warenverfügbarkeit. N...
22432-120140010
22432-120140010
Polyacetal
1:4
2.0
10
53.5
0.0
16.0
23.7
20.0
14.0
6.0
28.7
12.8
0.0
22432-120140040
80.4
0.0061
Yes
84839080
4059495455785
31.12.2099
98% Warenverfügbarkeit. N...
22432-120140040
22432-120140040
Polyacetal
1:4
2.0
40
0.0
32.5
16.2
81.2
80.0
36.1
18.0
27.0
17.0
24.4
22432-120140010
325.7
0.0617
Yes
84839080
4059495455792
31.12.2099
98% Warenverfügbarkeit. N...
22432-210140010
22432-210140010
Polyketon
1:4
1.0
10
30.2
0.0
8.0
12.0
10.0
7.9
4.0
17.7
9.6
0.0
22432-210140040
10.5
0.0008
Yes
84839080
4059495456102
31.12.2099
98% Warenverfügbarkeit. N...
22432-210140040
22432-210140040
Polyketon
1:4
1.0
40
0.0
20.2
8.4
41.0
40.0
23.4
10.0
16.9
10.8
15.5
22432-210140010
44.3
0.0111
Yes
84839080
4059495456119
31.12.2099
98% Warenverfügbarkeit. N...
22432-215140010
22432-215140010
Polyketon
1:4
1.5
10
41.5
0.0
12.2
18.0
15.0
11.3
5.0
23.2
11.0
0.0
22432-215140040
36.2
0.0026
Yes
84839080
4059495456126
31.12.2099
98% Warenverfügbarkeit. N...
22432-215140040
22432-215140040
Polyketon
1:4
1.5
40
0.0
25.2
12.3
60.7
60.0
30.4
12.0
21.0
12.8
19.0
22432-215140010
146.0
0.0277
Yes
84839080
4059495456133
31.12.2099
98% Warenverfügbarkeit. N...
22432-220140010
22432-220140010
Polyketon
1:4
2.0
10
53.5
0.0
16.0
23.7
20.0
14.0
6.0
28.7
12.8
0.0
22432-220140040
84.4
0.0055
Yes
84839080
4059495456140
31.12.2099
98% Warenverfügbarkeit. N...
22432-220140040
22432-220140040
Polyketon
1:4
2.0
40
0.0
32.5
16.2
81.2
80.0
36.1
18.0
27.0
17.0
24.4
22432-220140010
342.0
0.0980
Yes
84839080
4059495456157
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성