Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21000 - Dovetail slides with micrometer spindle
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21000.prj},{NB=21000-050080_25},{A=23},{B1=49.5},{B2=25},{E=38},{E1=16},{E2=11.0},{TI=10},{TA=8},{H=14.5},{I=15.6},{K=22},{K1=14.3},{L=80},{L1=50},{L2=91.2},{L3=111},{O=5},{Y=11.5},{F=540},{MX=2.50},{MY=8},{MZ=2.3},{GEW=0.2381},{EAN=4059495219417},{BX=50},{CX=25},{NDM=5},{ST=0.50},{XZ1=0.30},{MNDM=4},{MT1X=6.0},{MT2X=8.0},{NNDM=4},{NKDM=3.242},{XA=25.0},{XB=8.50},{XC=21.97},{XD=10.99},{XE=7.1},{XF=15.96},{XG=31.92},{XH=25.00},{XI=12.5},{XJ=7.5},{XK=16.26},{XL=32.53},{XM=5.35},{XN=2.89},{XO=60.0},{XP=9.5},{XQ=6.26},{XR=9.15},{XS=2.5},{XT=60.0},{XU=2.0},{XV=20.0},{XW=21.0},{XX=6.0},{XY=0.5},{XZ=22.0},{XA1=49.4},{XB1=1.0},{XC1=8.0},{XD1=0.2},{XE1=6.2},{XF1=15.1},{XG1=9.5},{XH1=11.5},{XI1=0.5},{C=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Height
[mm]
B
Width of guide rail
[mm]
B1
Width
[mm]
B2
Distance
[mm]
D
Counterbore for screw
[mm]
E
Borehole distance
[mm]
E1
Borehole distance
[mm]
E2
Borehole distance
[mm]
TI
Number of fastening holes E1/E2/M1 within internal part
ⁿ/ₐ
TA
Number of fastening holes E/E1/MA within external part
ⁿ/ₐ
H
Height
[mm]
I
Height of carriage
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
L
Length of guide rail
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
MI
Thread within internal part
[mm]
MA
Thread within external part
[mm]
N
Grub Screw
[mm]
O
Width
[mm]
Y
Height of spindle
[mm]
SPINDEL
Thread
[mm]
F
Force
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21000-020030
21000-020030
Aluminium
13
20 -0,3
19.5
8
M 2
12
6
0.0
8
8
8.0
8.3
10
6.3
30
20
38.2
48
M 2 x 3
M 2 x 3
M 3
3
5.2
M 5 x 0,5
180
0.45
2
0.3
0.0277
Yes
84798994
4059495219295
31.12.2099
98% availability of produ...
21000-020035
21000-020035
Aluminium
13
20 -0,3
19.5
8
M 2
12
6
0.0
8
8
8.0
8.3
10
6.3
35
20
43.2
53
M 2 x 3
M 2 x 3
M 3
3
5.2
M 5 x 0,5
180
0.45
2
0.3
0.0268
Yes
84798994
4059495219301
31.12.2099
98% availability of produ...
21000-020045
21000-020045
Aluminium
13
20 -0,3
19.5
8
M 2
12
6
0.0
8
8
8.0
8.3
10
6.3
45
20
53.2
63
M 2 x 3
M 2 x 3
M 3
3
5.2
M 5 x 0,5
180
0.45
2
0.3
0.0308
Yes
84798994
4059495219318
31.12.2099
98% availability of produ...
21000-030040
21000-030040
Aluminium
15
30 -0,3
29.5
13
M 3
23
8
7.5
10
8
9.8
9.8
10
6.3
40
30
48.2
58
M 3 x 4,5
M 3 x 4,5
M 4
3
5.8
M 5 x 0,5
350
1.10
4
1.0
0.0532
Yes
84798994
4059495219349
31.12.2099
98% availability of produ...
21000-030045
21000-030045
Aluminium
15
30 -0,3
29.5
13
M 3
23
8
7.5
10
8
9.8
9.8
10
6.3
45
30
53.2
63
M 3 x 4,5
M 3 x 4,5
M 4
3
5.8
M 5 x 0,5
350
1.10
4
1.0
0.0529
Yes
84798994
4059495219356
31.12.2099
98% availability of produ...
21000-030055
21000-030055
Aluminium
15
30 -0,3
29.5
13
M 3
23
8
7.5
10
8
9.8
9.8
10
6.3
55
30
53.2
73
M 3 x 4,5
M 3 x 4,5
M 4
3
5.8
M 5 x 0,5
350
1.10
4
1.0
0.0645
Yes
84798994
4059495219363
31.12.2099
98% availability of produ...
21000-050067
21000-050067
Aluminium
23
50 -0,3
49.5
25
M 4
38
16
11.0
10
8
14.5
15.6
22
14.3
67
50
78.2
98
M 4 x 6
M 4 x 8
M 4
5
11.5
M 5 x 0,5
540
2.50
8
2.3
0.2193
Yes
84798994
4059495219400
31.12.2099
98% availability of produ...
21000-050080
21000-050080
Aluminium
23
50 -0,3
49.5
25
M 4
38
16
11.0
10
8
14.5
15.6
22
14.3
80
50
91.2
111
M 4 x 6
M 4 x 8
M 4
5
11.5
M 5 x 0,5
540
2.50
8
2.3
0.2381
Yes
84798994
4059495219417
31.12.2099
98% availability of produ...
21000-050105
21000-050105
Aluminium
23
50 -0,3
49.5
25
M 4
38
16
11.0
10
8
14.5
15.6
22
14.3
105
50
116.2
136
M 4 x 6
M 4 x 8
M 4
5
11.5
M 5 x 0,5
540
2.50
8
2.3
0.2757
Yes
84798994
4059495219424
31.12.2099
98% availability of produ...
21000-080110
21000-080110
Aluminium
34
80 -0,5
79.5
40
M 5
60
34
13.0
12
8
23.0
22.5
26
14.3
110
80
128.3
148
M 5 x 7,5
M 5 x 10
M 6
8
14.0
M 10 x 1,0
750
8.00
22
7.0
0.8002
Yes
84798994
4059495219455
31.12.2099
98% availability of produ...
21000-080135
21000-080135
Aluminium
34
80 -0,5
79.5
40
M 5
60
34
13.0
12
8
23.0
22.5
26
14.3
135
80
153.3
173
M 5 x 7,5
M 5 x 10
M 6
8
14.0
M 10 x 1,0
750
8.00
22
7.0
0.9065
Yes
84798994
4059495219462
31.12.2099
98% availability of produ...
21000-080160
21000-080160
Aluminium
34
80 -0,5
79.5
40
M 5
60
34
13.0
12
8
23.0
22.5
26
14.3
160
80
178.3
198
M 5 x 7,5
M 5 x 10
M 6
8
14.0
M 10 x 1,0
750
8.00
22
7.0
1.0050
Yes
84798994
4059495219479
31.12.2099
98% availability of produ...
21000-080185
21000-080185
Aluminium
34
80 -0,5
79.5
40
M 5
60
34
13.0
12
8
23.0
22.5
26
14.3
185
80
203.3
223
M 5 x 7,5
M 5 x 10
M 6
8
14.0
M 10 x 1,0
750
8.00
22
7.0
1.0990
Yes
84798994
4059495219486
31.12.2099
98% availability of produ...
21000-120150
21000-120150
Aluminium
45
120 -0,5
119.0
60
M 5
90
40
25.0
12
8
30.0
29.0
26
14.3
150
120
172.3
192
M 5 x 10
M 5 x 10
M 6
12
18.5
M 10 x 1,0
1500
30.00
45
18.0
2.1500
Yes
84798994
4059495219509
31.12.2099
98% availability of produ...
21000-120175
21000-120175
Aluminium
45
120 -0,5
119.0
60
M 5
90
40
25.0
12
8
30.0
29.0
26
14.3
175
120
197.3
217
M 5 x 10
M 5 x 10
M 6
12
18.5
M 10 x 1,0
1500
30.00
45
18.0
2.3230
Yes
84798994
4059495219516
31.12.2099
98% availability of produ...
21000-120200
21000-120200
Aluminium
45
120 -0,5
119.0
60
M 5
90
40
25.0
12
8
30.0
29.0
26
14.3
200
120
222.3
242
M 5 x 10
M 5 x 10
M 6
12
18.5
M 10 x 1,0
1500
30.00
45
18.0
2.5070
Yes
84798994
4059495219523
31.12.2099
98% availability of produ...
21000-120225
21000-120225
Aluminium
45
120 -0,5
119.0
60
M 5
90
40
25.0
12
8
30.0
29.0
26
14.3
225
120
247.3
267
M 5 x 10
M 5 x 10
M 6
12
18.5
M 10 x 1,0
1500
30.00
45
18.0
2.7390
Yes
84798994
4059495219530
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성