Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21550 - Linear housing units quadro, closed
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21550.prj},{NB=21550-201002},{BEST=21550-201002},{MATERIAL=Aluminium},{A=130},{D=20},{D1=32},{D2=6.8},{D3=11},{E=115},{E1=72},{H=46},{H1=23.0},{H2=18},{H3=6.4},{H4=19},{M=M 8},{GEW=1.7820},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495223865},{FILTER=NORELEM},{L1=125.600},{L2=1.300},{DU=33.500},{DU1=30.000},{L3=48.500},{NDM=8.000},{DX=4.300},{NDM1=8.000},{ST=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Width A
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
E
Width E
[mm]
E1
distance
[mm]
H
Höhe H
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
M
Gewinde M
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21550-121002
21550-121002
Aluminium
85
12
22
5.3
10
73
42
32
16.0
13
5.4
13
M 6
0.5376
Yes
84832080
4059495223841
31.12.2099
98% availability of produ...
21550-161002
21550-161002
Aluminium
100
16
26
5.3
10
88
54
36
18.0
13
5.4
15
M 6
0.8150
Yes
84832080
4059495223858
31.12.2099
98% availability of produ...
21550-201002
21550-201002
Aluminium
130
20
32
6.8
11
115
72
46
23.0
18
6.4
19
M 8
1.7820
Yes
84832080
4059495223865
31.12.2099
98% availability of produ...
21550-251002
21550-251002
Aluminium
160
25
40
9.0
15
140
88
56
28.0
22
8.6
24
M 10
3.2800
Yes
84832080
4059495223872
31.12.2099
98% availability of produ...
21550-301002
21550-301002
Aluminium
180
30
47
10.5
18
158
96
64
32.0
26
10.6
27
M 12
4.4300
Yes
84832080
4059495223889
31.12.2099
98% availability of produ...
21550-401002
21550-401002
Aluminium
230
40
62
13.5
20
202
122
80
40.0
34
12.3
35
M 16
9.0300
Yes
84832080
4059495511993
31.12.2099
98% availability of produ...
21550-501002
21550-501002
Aluminium
280
50
75
13.5
20
250
152
96
48.0
34
12.6
40
M 16
16.0000
Yes
84832080
4059495512006
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성