Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21530 - Linear housing units single, closed
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21530.prj},{NB=21530-201002},{BEST=21530-201002},{MATERIAL=Aluminium},{A=60},{D=20},{D1=32},{D2=6.8},{D3=11},{E1=32},{E2=45},{H=50},{H1=25},{H2=18},{H3=34.0},{H4=13},{L=54},{M=M 8},{GEW=0.3392},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495223667},{FILTER=NORELEM},{HX=5.000},{WK1=16.000},{L1=47.600},{L2=1.300},{DU=33.500},{NDM=8.000},{HX1=13.000},{DX=4.300},{NDM1=8.000},{ST=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
E1
Length
[mm]
E2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
M
thread
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21530-081002
21530-081002
Aluminium
35
8
16
3.3
6
20
25
28
13
10
19.5
8
32
M 4
0.0600
Yes
84832080
4067932032444
31.12.2099
98% availability of produ...
21530-121002
21530-121002
Aluminium
43
12
22
4.2
8
23
32
35
18
13
25.0
10
39
M 5
0.1300
Yes
84832080
4059495223643
31.12.2099
98% availability of produ...
21530-161002
21530-161002
Aluminium
53
16
26
5.2
10
26
40
42
22
13
30.0
12
43
M 6
0.2100
Yes
84832080
4059495223650
31.12.2099
98% availability of produ...
21530-201002
21530-201002
Aluminium
60
20
32
6.8
11
32
45
50
25
18
34.0
13
54
M 8
0.3392
Yes
84832080
4059495223667
31.12.2099
98% availability of produ...
21530-251002
21530-251002
Aluminium
78
25
40
8.6
15
40
60
60
30
22
40.0
15
67
M 10
0.6925
Yes
84832080
4059495223674
31.12.2099
98% availability of produ...
21530-301002
21530-301002
Aluminium
87
30
47
8.6
15
45
68
70
35
22
48.0
16
79
M 10
1.0770
Yes
84832080
4059495223681
31.12.2099
98% availability of produ...
21530-401002
21530-401002
Aluminium
108
40
62
10.0
18
58
86
90
45
26
60.0
20
91
M 12
1.8360
Yes
84832080
4059495511917
31.12.2099
98% availability of produ...
21530-501002
21530-501002
Aluminium
132
50
75
14.0
20
50
108
105
50
34
49.0
20
113
M 16
2.9820
Yes
84832080
4059495511924
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성