Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21322 - Roller guide rails
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Roller guide rail
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rollenfuehrungsschienen/21322_2.prj},{NB=21322-143X2000},{GR=43},{B1=43},{C=4.5},{D1=18.0},{H=21.00},{L=2000},{R=2.5},{T=3.1},{GEW=5.2000},{EAN=4059495278438},{XA=6.5},{XB=26.5},{XC=2.0},{XD=34.5},{XE=7.7},{XF=2.0},{XG=2.5},{XH=2.0},{XI=0.8},{XJ=33.3},{XK=0.8},{XL=29.4},{XM=4.0},{XN=14.5},{XO=9.0},{XP=1.5},{XQ=0.5},{XR=10.500},{NDM=8.000},{XS=15.700},{XT=2.800},{XU=16.000},{BEST=21322-143X2000},{AUSF=Festlager},{D=für Schraube M8},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
B1
Length
[mm]
C
width
[mm]
D
for bolt
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21322-118X0240
21322-118X0240
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
240
1.5
2.0
0.1365
Yes
84833080
4059495303062
31.12.2099
98% availability of produ...
21322-118X0400
21322-118X0400
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
400
1.5
2.0
0.2280
Yes
84833080
4059495303079
31.12.2099
98% availability of produ...
21322-118X0560
21322-118X0560
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
560
1.5
2.0
0.3100
Yes
84833080
4059495303086
31.12.2099
98% availability of produ...
21322-118X0800
21322-118X0800
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
800
1.5
2.0
0.4500
Yes
84833080
4059495303093
31.12.2099
98% availability of produ...
21322-118X1040
21322-118X1040
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
1040
1.5
2.0
0.5900
Yes
84833080
4059495303109
31.12.2099
98% availability of produ...
21322-118X1200
21322-118X1200
Fixed bearing
18
18
2.8
for bolt M4
9.5
8.25
1200
1.5
2.0
0.6800
Yes
84833080
4059495303116
31.12.2099
98% availability of produ...
21322-128X0400
21322-128X0400
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
400
1.0
2.0
0.4362
Yes
84833080
4059495222646
31.12.2099
98% availability of produ...
21322-128X0560
21322-128X0560
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
560
1.0
2.0
0.6023
Yes
84833080
4059495222653
31.12.2099
98% availability of produ...
21322-128X0800
21322-128X0800
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
800
1.0
2.0
0.8001
Yes
84833080
4059495222660
31.12.2099
98% availability of produ...
21322-128X1040
21322-128X1040
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
1040
1.0
2.0
1.1200
Yes
84833080
4059495222677
31.12.2099
98% availability of produ...
21322-128X1200
21322-128X1200
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
1200
1.0
2.0
1.2780
Yes
84833080
4059495222684
31.12.2099
98% availability of produ...
21322-128X1440
21322-128X1440
Fixed bearing
28
28
3.0
for bolt M5
11.0
12.25
1440
1.0
2.0
1.5600
Yes
84833080
4059495303147
31.12.2099
98% availability of produ...
21322-135X0400
21322-135X0400
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
400
2.0
2.7
0.6800
Yes
84833080
4059495303154
31.12.2099
98% availability of produ...
21322-135X0560
21322-135X0560
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
560
2.0
2.7
0.9400
Yes
84833080
4059495303161
31.12.2099
98% availability of produ...
21322-135X0800
21322-135X0800
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
800
2.0
2.7
1.3400
Yes
84833080
4059495303178
31.12.2099
98% availability of produ...
21322-135X1040
21322-135X1040
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
1040
2.0
2.7
1.7600
Yes
84833080
4059495303185
31.12.2099
98% availability of produ...
21322-135X1200
21322-135X1200
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
1200
2.0
2.7
2.0300
Yes
84833080
4059495303192
31.12.2099
98% availability of produ...
21322-135X1440
21322-135X1440
Fixed bearing
35
35
3.5
for bolt M6
14.5
16.00
1440
2.0
2.7
2.4300
Yes
84833080
4059495303208
31.12.2099
98% availability of produ...
21322-143X0400
21322-143X0400
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
400
2.5
3.1
1.0390
Yes
84833080
4059495222691
31.12.2099
98% availability of produ...
21322-143X0560
21322-143X0560
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
560
2.5
3.1
1.4500
Yes
84833080
4059495222707
31.12.2099
98% availability of produ...
21322-143X0800
21322-143X0800
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
800
2.5
3.1
2.2000
Yes
84833080
4059495222714
31.12.2099
98% availability of produ...
21322-143X1040
21322-143X1040
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
1040
2.5
3.1
2.9000
Yes
84833080
4059495222721
31.12.2099
98% availability of produ...
21322-143X1200
21322-143X1200
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
1200
2.5
3.1
2.9150
Yes
84833080
4059495222738
31.12.2099
98% availability of produ...
21322-143X1520
21322-143X1520
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
1520
2.5
3.1
4.0800
Yes
84833080
4059495303215
31.12.2099
98% availability of produ...
21322-143X2000
21322-143X2000
Fixed bearing
43
43
4.5
for bolt M8
18.0
21.00
2000
2.5
3.1
5.2000
Yes
84833080
4059495278438
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성