Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21427 - Adapter plates for clamping elements
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21427_1.prj},{NB=21427-925},{BEST=21427-925},{GR=25},{A=20},{A1=20},{B1=70},{S=4},{L3=30},{D=M6},{GEW=0.0596},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495464305},{FILTER=NORELEM,},{NDM=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B1
Length
[mm]
S
height
[mm]
L3
width
[mm]
D
for screw
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21427-915
21427-915
15
17
17
47
4
24
M4
0.0328
Yes
84879000
4059495464282
31.12.2099
98% availability of produ...
21427-920
21427-920
20
15
15
60
2
24
M5
0.0207
Yes
84879000
4059495464299
31.12.2099
98% availability of produ...
21427-925
21427-925
25
20
20
70
4
30
M6
0.0596
Yes
84879000
4059495464305
31.12.2099
98% availability of produ...
21427-930
21427-930
30
22
22
90
3
39
M6
0.0769
Yes
84879000
4059495464312
31.12.2099
98% availability of produ...
21427-935
21427-935
35
24
24
100
7
39
M8
0.1987
Yes
84879000
4059495464329
31.12.2099
98% availability of produ...
21427-945
21427-945
45
26
26
120
10
44
M10
0.3813
Yes
84879000
4059495464336
31.12.2099
98% availability of produ...
21427-955
21427-955
55
30
30
140
10
49
M14
0.0200
Yes
84879000
4059495464343
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성