Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21427-01 - Clamping elements for miniature profile guide rails
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21427-01.prj},{NB=21427-01-09},{BEST=21427-01-09},{GR=2},{A=15},{A1=11},{A2=9},{A4=5.35},{B=9},{B1=20},{D=8},{H1=10},{H2=2.7},{H3=7.3},{L3=17},{M=M3},{T=3.000},{F1=100},{ANZDM=0.000},{GEW=0.0156},{BS=Infotext},{ROHS=Yes},{ZTN=84799085},{EAN=4059495464435},{FILTER=NORELEM,},{NDM=3.0},{XA=9.5},{XB=3.3},{XC=3.8},{XD=6.0},{XE=0.2},{XF=7.0},{XG=2.8},{XH=1.0},{TYP=2},{TYP1=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
height
[mm]
A4
distance
[mm]
B
width
[mm]
B1
Length
[mm]
D
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L3
width
[mm]
M
thread
[mm]
T
depth
[mm]
F1
Holding force F1
[N]
ANZDM
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21427-01-07
21427-01-07
1
12
8
7
4.30
7
17
6
8
2.0
6.0
12
M2
2.500
65
0.000
0.0080
Yes
84799085
4059495464428
31.12.2099
98% availability of produ...
21427-01-09
21427-01-09
2
15
11
9
5.35
9
20
8
10
2.7
7.3
17
M3
3.000
100
0.000
0.0156
Yes
84799085
4059495464435
31.12.2099
98% availability of produ...
21427-01-12
21427-01-12
3
20
13
10
7.15
12
27
10
13
3.5
9.5
19
M3
3.600
150
0.000
0.0319
Yes
84799085
4059495464442
31.12.2099
98% availability of produ...
21427-01-15
21427-01-15
4
25
14
14
8.05
15
32
12
16
5.0
11.0
20
M3
4.000
180
0.000
0.0495
Yes
84799085
4059495464459
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성