Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21402 - Carriages with flange
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21402_asmtab.prj},{NB=21402-25108801_Standard},{MX=360},{MY=320},{MZ=310},{TZD=21400},{TZS=40000},{GEW=0.5883},{EAN=4059495223216},{HHH=36},{W=70},{W2=23.5},{EE=7.0},{L=88.0},{BB=57},{J=45},{NDR=8.000},{KDR=6.647},{LL=12},{L1=57.0},{T1=7.0},{N=6.5},{W1=23},{HH1=22},{F=60},{DD=7.0},{D=11.0},{HH=9.0},{LMAX=4000},{G=20.0},{GL=0.57},{GS=3.6},{TT1=7.850},{VERS=3.000},{BEST=21402-25108801},{AUSF=Standard},{GR=25},{A=57},{A1=45},{B=23},{B1=70},{E=23.5},{E1=5},{E2=13.5},{H=22},{H1=36},{H2=7},{H3=12},{L3=88},{L4=57},{M=M8},{SB=M6x1},{INFO=Infotext},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM},{ANR=BRH25A},{MQ=M8},{PPATH=21402_sch.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
thread distance
[mm]
A1
thread distance
[mm]
B
width
[mm]
B1
width
[mm]
E
width
[mm]
E1
distance
[mm]
E2
width
[mm]
H
height
[mm]
H1
total height
[mm]
H2
height
[mm]
H3
height
[mm]
L3
Length
[mm]
L4
Length
[mm]
M
thread
[mm]
MX
Statisch Moment Mx
[N]
MY
Statisch Moment My
[N]
MZ
Statisch Moment Mz
[N]
TZD
basic dynamic load rating
[N]
TZS
basic static load rating
[N]
SB
Lubrication hole
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21402-15106601
21402-15106601
standard
15
38
30
15
47
16
4.3
5
14
24
4.6
8
66
40
M5
70
50
50
6850
12700
ø3
0.2262
Yes
84833080
4059495223193
31.12.2099
98% availability of produ...
21402-20107801
21402-20107801
standard
20
53
40
20
63
21.5
5
13.5
18
30
5
9
77.8
48.8
M6
220
180
180
14500
25600
M6x1
0.3932
Yes
84833080
4059495223209
31.12.2099
98% availability of produ...
21402-25108801
21402-25108801
standard
25
57
45
23
70
23.5
5
13.5
22
36
7
12
88
57
M8
360
320
310
21400
40000
M6x1
0.5883
Yes
84833080
4059495223216
31.12.2099
98% availability of produ...
21402-30110901
21402-30110901
standard
30
72
52
28
90
31
7
13
26
42
9
12
109
72
M10
600
500
490
29800
54900
M6x1
1.1000
Yes
84833080
4059495223230
31.12.2099
98% availability of produ...
21402-25211001
21402-25211001
long
25
57
45
23
70
23.5
5
13.5
22
36
7
12
110.1
79.1
M8
504
448
434
29960
56000
M6x1
0.7200
Yes
84833080
4059495223223
31.12.2099
98% availability of produ...
21402-30213101
21402-30213101
long
30
72
52
28
90
31
7
13
26
42
9
12
131.3
94.3
M10
785
650
650
39000
71900
M6x1
1.4020
Yes
84833080
4059495223247
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성