Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21505-01 - Linear ball bearings stainless steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21505-01.prj},{NB=21505-01-3012},{BEST=21505-01-3012},{AUSF=offen},{D=30},{D1=47},{D2=44.5},{G=50},{E=2},{L=68},{L1=52.1},{L2=1.85},{W=12.5},{TZD=2100},{TZS=3920},{GEW=0.3327},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495433417},{FILTER=NORELEM,},{HH=2.0},{WK=50},{F=2.00},{VERS=2.000},{T=2.000},{FF=3.000},{DR=0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
G
Angle
[°]
E
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Width
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21505-01-1212
21505-01-1212
open
12
22
21.0
78
1.35
32
22.9
1.30
7.5
420
714
0.0336
Yes
84828000
4059495433370
31.12.2099
98% availability of produ...
21505-01-1612
21505-01-1612
open
16
26
24.9
78
0
36
24.9
1.30
7.5
686
1092
0.0446
Yes
84828000
4059495433387
31.12.2099
98% availability of produ...
21505-01-2012
21505-01-2012
open
20
32
30.3
60
0
45
31.5
1.60
10.0
924
1610
0.0844
Yes
84828000
4059495433394
31.12.2099
98% availability of produ...
21505-01-2512
21505-01-2512
open
25
40
37.5
60
1.5
58
44.1
1.85
10.0
1470
2590
0.1710
Yes
84828000
4059495433400
31.12.2099
98% availability of produ...
21505-01-3012
21505-01-3012
open
30
47
44.5
50
2
68
52.1
1.85
12.5
2100
3920
0.3327
Yes
84828000
4059495433417
31.12.2099
98% availability of produ...
21505-01-1202
21505-01-1202
closed
12
22
21.0
0
0
32
22.9
1.30
0.0
420
714
0.0419
Yes
84828000
4059495433325
31.12.2099
98% availability of produ...
21505-01-1602
21505-01-1602
closed
16
26
24.9
0
0
36
24.9
1.30
0.0
686
1092
0.0562
Yes
84828000
4059495433332
31.12.2099
98% availability of produ...
21505-01-2002
21505-01-2002
closed
20
32
30.3
0
0
45
31.5
1.60
0.0
924
1610
0.0994
Yes
84828000
4059495433349
31.12.2099
98% availability of produ...
21505-01-2502
21505-01-2502
closed
25
40
37.5
0
0
58
44.1
1.85
0.0
1470
2590
0.2193
Yes
84828000
4059495433356
31.12.2099
98% availability of produ...
21505-01-3002
21505-01-3002
closed
30
47
44.5
0
0
68
52.1
1.85
0.0
2100
3920
0.3350
Yes
84828000
4059495433363
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성