Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20000 - Pneumatic linear modules wth three round guides
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20000_1.prj},{NB=20000-321500},{GR=2},{A=55},{A1=20},{A2=21},{A3=50},{B=82},{D=12},{D1=6},{D2=5},{D4=10},{D5=5.5},{E=30},{E1=45},{E2=15},{E3=5},{E4=6},{E5=5},{E6=11},{E7=50},{H=86},{H1=85},{H2=40},{H3=23},{L=434},{L1=210},{L2=16},{L3=21},{N=8},{P1=9.9},{T=5.7},{F1=0.160},{KK=250},{ZY=25},{LVD=140.0},{GEW=3.7000},{EAN=4059495218571},{SW=13.0},{SW1=17.0},{SW2=4.0},{NDM=5.0},{NDM1=9.728},{KDM=8.566},{NDM2=8.000},{XA=18.0},{XB=12.000},{XC=37.000},{XD=11.000},{XE=35.000},{XF=40.000},{XG=30.000},{XH=12.100},{XI=56.500},{CMAX=150.000},{TYP=2.000},{TYP1=2.000},{ANZ1=3.000},{ANZ2=2.000},{BEST=20000-32150},{D3=M 5},{P=G 1/8},{PASSSD=26300-1415010},{PASSNS=20910-030},{PASSSV=20950-030X2000},{INFO=Info},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
E3
distance
[mm]
E4
distance
[mm]
E5
distance
[mm]
E6
distance
[mm]
E7
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
N
number of holes
ⁿ/ₐ
P
air connections
[mm]
P1
distance
[mm]
T
distance
[mm]
F1
force
[kN]
KK
Piston force at 6 bar
[N]
ZY
Cylinder Ø
[mm]
LVD
Air consumption per cycle at 6 bar (ccm
[ccm]
PASSSD
Suitable shock absorber
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
PASSSV
Suitable plug connector
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20000-31040
20000-31040
1
40
15
16
37
60
8
4
4
M 4
8
4.5
20
38
10
5
6
4
9
36
65
64
30
19
180
96
12
10
2
M 5
9.3
3.0
0.380
100
16
11.3
26300-1415010
20910-010X5000
-
1.1600
Yes
84123900
4059495218502
31.12.2099
98% Warenverfügbarkeit. N...
20000-31060
20000-31060
1
40
15
16
37
60
8
4
4
M 4
8
4.5
20
38
10
5
6
4
9
36
65
64
30
19
220
116
12
10
4
M 5
9.3
3.0
0.260
100
16
17.0
26300-1415010
20910-020
20950-030X2000
1.3000
Yes
84123900
4059495218519
31.12.2099
98% Warenverfügbarkeit. N...
20000-31080
20000-31080
1
40
15
16
37
60
8
4
4
M 4
8
4.5
20
38
10
5
6
4
9
36
65
64
30
19
260
136
12
10
6
M 5
9.3
3.0
0.180
100
16
2.6
26300-1415010
20910-020
20950-030X2000
1.4000
Yes
84123900
4059495218526
31.12.2099
98% Warenverfügbarkeit. N...
20000-31100
20000-31100
1
40
15
16
37
60
8
4
4
M 4
8
4.5
20
38
10
5
6
4
9
36
65
64
30
19
300
156
12
10
8
M 5
9.3
3.0
0.125
100
16
28.3
26300-1415010
20910-020
20950-030X2000
1.5700
Yes
84123900
4059495218533
31.12.2099
98% Warenverfügbarkeit. N...
20000-32060
20000-32060
2
55
20
21
50
82
12
6
5
M 5
10
5.5
30
45
15
5
6
5
11
50
86
85
40
23
254
120
16
21
2
G 1/8
9.9
5.7
0.610
250
25
56.0
26300-1415010
20910-020
20950-030X2000
2.6000
Yes
84123900
4059495218540
31.12.2099
98% Warenverfügbarkeit. N...
20000-32090
20000-32090
2
55
20
21
50
82
12
6
5
M 5
10
5.5
30
45
15
5
6
5
11
50
86
85
40
23
314
150
16
21
4
G 1/8
9.9
5.7
0.350
250
25
84.0
26300-1415010
20910-030
20950-030X2000
2.9000
Yes
84123900
4059495218557
31.12.2099
98% Warenverfügbarkeit. N...
20000-32120
20000-32120
2
55
20
21
50
82
12
6
5
M 5
10
5.5
30
45
15
5
6
5
11
50
86
85
40
23
374
180
16
21
6
G 1/8
9.9
5.7
0.240
250
25
112.0
26300-1415010
20910-030
20950-030X2000
3.1800
Yes
84123900
4059495218564
31.12.2099
98% Warenverfügbarkeit. N...
20000-32150
20000-32150
2
55
20
21
50
82
12
6
5
M 5
10
5.5
30
45
15
5
6
5
11
50
86
85
40
23
434
210
16
21
8
G 1/8
9.9
5.7
0.160
250
25
140.0
26300-1415010
20910-030
20950-030X2000
3.7000
Yes
84123900
4059495218571
31.12.2099
98% Warenverfügbarkeit. N...
20000-33100
20000-33100
3
70
25
26
62
100
16
8
6
M 6
11
6.6
40
50
20
5
6
6
14
70
107
106
50
26
300
140
20
20
2
G 1/8
9.5
5.0
0.840
407
32
118.0
26300-2015016
20910-030
20950-030X2000
4.7000
Yes
84123900
4059495218588
31.12.2099
98% Warenverfügbarkeit. N...
20000-33120
20000-33120
3
70
25
26
62
100
16
8
6
M 6
11
6.6
40
50
20
5
6
6
14
70
107
106
50
26
380
180
20
20
4
G 1/8
9.5
5.0
0.520
407
32
178.0
26300-2015016
20910-030
20950-030X2000
5.5000
Yes
84123900
4059495218595
31.12.2099
98% Warenverfügbarkeit. N...
20000-33160
20000-33160
3
70
25
26
62
100
16
8
6
M 6
11
6.6
40
50
20
5
6
6
14
70
107
106
50
26
460
220
20
20
6
G 1/8
9.5
5.0
0.320
407
32
236.0
26300-2015016
20910-030
20950-030X2000
6.1900
Yes
84123900
4059495218601
31.12.2099
98% Warenverfügbarkeit. N...
20000-33200
20000-33200
3
70
25
26
62
100
16
8
6
M 6
11
6.6
40
50
20
5
6
6
14
70
107
106
50
26
540
260
20
20
8
G 1/8
9.5
5.0
0.200
407
32
295.0
26300-2015016
20910-030
20950-030X2000
7.2000
Yes
84123900
4059495218618
31.12.2099
98% Warenverfügbarkeit. N...
20000-35120
20000-35120
5
104
38
39
93
150
25
12
10
M 10
18
11.0
60
72
30
8
9
8
17
96
159
158
76
35
420
204
25
23
2
G 1/4
14.0
7.0
1.080
660
40
354.6
26300-2015016
20910-030
20950-030X2000
14.6000
Yes
84123900
4059495218625
31.12.2099
98% Warenverfügbarkeit. N...
20000-35180
20000-35180
5
104
38
39
93
150
25
12
10
M 10
18
11.0
60
72
30
8
9
8
17
96
159
158
76
35
540
264
25
23
4
G 1/4
14.0
7.0
0.700
660
40
531.8
26300-2015016
20910-030
20950-030X2000
16.7000
Yes
84123900
4059495218632
31.12.2099
98% Warenverfügbarkeit. N...
20000-35240
20000-35240
5
104
38
39
93
150
25
12
10
M 10
18
11.0
60
72
30
8
9
8
17
96
159
158
76
35
660
324
25
23
6
G 1/4
14.0
7.0
0.480
660
40
709.1
26300-2015016
20910-030
20950-030X2000
19.1000
Yes
84123900
4059495218649
31.12.2099
98% Warenverfügbarkeit. N...
20000-35300
20000-35300
5
104
38
39
93
150
25
12
10
M 10
18
11.0
60
72
30
8
9
8
17
96
159
158
76
35
780
384
25
23
8
G 1/4
14.0
7.0
0.360
660
40
886.4
26300-2015016
20910-030
20950-030X2000
21.5000
Yes
84123900
4059495218656
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성