Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41194-10 - Stationary 4-jaw steel chuck
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
Stationary chuck
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/stationaere_backenfutte/41194-10_asmtab.prj},{NB=41194-10-250},{L=200},{L1=18},{L2=174},{B=250},{B1=200},{B2=28},{B3=174},{B4=82},{B5=23.0},{B6=27.9},{D=160},{D1=55},{H=65},{H1=20},{H2=43},{H3=6.0},{H4=10},{H5=10},{SW=17},{R=83},{M=93},{SPANNKRAFT=18},{GEW=18.6000},{EAN=4059495758091},{TYP1=1},{TYP2=2},{TYP3=3},{TYP4=6},{A=0},{NDMD2=20},{BEST=41194-10-250},{G=M12},{S=5-162},{S1=62-162},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,},{PPATH=41194-10_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
B5
width
[mm]
B6
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
G
für Zylinderschraube
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
SW
width across flats
[mm]
R
distance
[mm]
S
Spannbereich
ⁿ/ₐ
S1
Spannbereich
ⁿ/ₐ
M
Anziehdrehmoment
ⁿ/ₐ
SPANNKRAFT
Spannkraft kN
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41194-10-215
41194-10-215
165
18
144
215
165
26
144
68
18.5
24.5
130
40
M10
57
18
39
5.5
9
9
14
66
4-128
66-128
68
15
11.4000
Yes
84662080
4059495758084
31.12.2099
98% availability of produ...
41194-10-250
41194-10-250
200
18
174
250
200
28
174
82
23.0
27.9
160
55
M12
65
20
43
6.0
10
10
17
83
5-162
62-162
93
18
18.6000
Yes
84662080
4059495758091
31.12.2099
98% availability of produ...
41194-10-310
41194-10-310
250
18
218
310
250
32
218
93
24.9
32.5
200
70
M14
72
22
50
6.0
12
12
21
104
6-200
72-200
137
22
31.6000
Yes
84662080
4059495758107
31.12.2099
98% availability of produ...
41194-10-380
41194-10-380
310
22
274
380
310
40
274
117
31.2
40.6
260
100
M16
85
25
56
7.0
15
15
23
135
10-265
90-265
156
25
56.6000
Yes
84662080
4059495758114
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성