Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06253 inch - Five lobe grips
norelem
norelem inch
06000 inch
Grips, handles and knobs - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/griffe_knoepfe/06253_inch.prj},{NB=06253-63A415X40},{D1=63},{D2=28.0},{D3=35.5},{H=44.0},{H1=22.5},{H2=14.5},{GEW=0.0605},{EAN=4059495547022},{NDM=0.0},{NDM1=0.3750},{TYP1=2.0},{ZZ=2.000},{TYP=2.0},{XA=14.0},{XB=17.6},{XC=11.0},{XD=23.0},{XE=21.3},{XF=21.0},{XG=6.5},{XH=1.0},{XI=18.7},{XJ=29.7},{XK=10.70},{XL=23.00},{XM=4.8},{XN=32.2},{XO=26.1},{XP=10.7},{XQ=2.5},{XR=40.0},{XS=24.100},{XT=29.700},{XU=29.600},{XV=8.200},{XW=26.800},{BEST=06253-63A415X40},{FARBE=lichtgrau RAL 7035},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{FORM=L},{D=3/8-16},{T=-},{L=40},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{IMPERIAL=INCH},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
FORM
Form
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06253-50A3
06253-50A3
anthracite gray RAL 7021
with internal thread
bush in steel
K
5/16-18
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0250
Yes
73181600
4059495546506
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A4
06253-50A4
anthracite gray RAL 7021
with internal thread
bush in steel
K
3/8-16
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0236
Yes
73181600
4059495546582
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A5
06253-50A5
anthracite gray RAL 7021
with internal thread
bush in steel
K
1/2-13
50
22.2
28.2
34.8
17.8
11.5
18
-
0.0380
Yes
73181600
4059495546827
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A4
06253-63A4
anthracite gray RAL 7021
with internal thread
bush in steel
K
3/8-16
63
28.0
35.5
44.0
22.5
14.5
14
-
0.0400
Yes
73181600
4059495546988
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A5
06253-63A5
anthracite gray RAL 7021
with internal thread
bush in steel
K
1/2-13
63
28.0
35.5
44.0
22.5
14.5
18
-
0.0519
Yes
73181600
4059495547220
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A6
06253-63A6
anthracite gray RAL 7021
with internal thread
bush in steel
K
5/8-11
63
28.0
35.5
44.0
22.5
14.5
18
-
0.0434
Yes
73181600
4059495547381
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A31
06253-50A31
anthracite gray RAL 7021
with internal thread
bush in stainless steel
K
5/16-18
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0258
Yes
73181600
4059495546513
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A41
06253-50A41
anthracite gray RAL 7021
with internal thread
bush in stainless steel
K
3/8-16
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0201
Yes
73181600
4059495546599
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A51
06253-50A51
anthracite gray RAL 7021
with internal thread
bush in stainless steel
K
1/2-13
50
22.2
28.2
34.8
17.8
11.5
18
-
0.0379
Yes
73181600
4059495546834
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A41
06253-63A41
anthracite gray RAL 7021
with internal thread
bush in stainless steel
K
3/8-16
63
28.0
35.5
44.0
22.5
14.5
14
-
0.0388
Yes
73181600
4059495546995
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A51
06253-63A51
anthracite gray RAL 7021
with internal thread
bush in stainless steel
K
1/2-13
63
28.0
35.5
44.0
22.5
14.5
18
-
0.0519
Yes
73181600
4059495547237
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A4X20
06253-50A4X20
anthracite gray RAL 7021
with external thread
bolt in steel
L
3/8-16
50
22.2
28.2
34.8
17.8
11.5
-
20
0.0366
Yes
73181520
4059495546803
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A4X40
06253-50A4X40
anthracite gray RAL 7021
with external thread
bolt in steel
L
3/8-16
50
22.2
28.2
34.8
17.8
11.5
-
40
0.0452
Yes
73181520
4059495546810
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A5X30
06253-50A5X30
anthracite gray RAL 7021
with external thread
bolt in steel
L
1/2-13
50
22.2
28.2
34.8
17.8
11.5
-
30
0.0561
Yes
73181520
4059495546964
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A5X60
06253-50A5X60
anthracite gray RAL 7021
with external thread
bolt in steel
L
1/2-13
50
22.2
28.2
34.8
17.8
11.5
-
60
0.0797
Yes
73181520
4059495546971
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A4X20
06253-63A4X20
anthracite gray RAL 7021
with external thread
bolt in steel
L
3/8-16
63
28.0
35.5
44.0
22.5
14.5
-
20
0.0506
Yes
73181520
4059495547206
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A4X40
06253-63A4X40
anthracite gray RAL 7021
with external thread
bolt in steel
L
3/8-16
63
28.0
35.5
44.0
22.5
14.5
-
40
0.0590
Yes
73181520
4059495547213
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A5X30
06253-63A5X30
anthracite gray RAL 7021
with external thread
bolt in steel
L
1/2-13
63
28.0
35.5
44.0
22.5
14.5
-
30
0.0698
Yes
73181520
4059495547367
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A5X60
06253-63A5X60
anthracite gray RAL 7021
with external thread
bolt in steel
L
1/2-13
63
28.0
35.5
44.0
22.5
14.5
-
60
0.0700
Yes
73181520
4059495547374
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A41X20
06253-50A41X20
anthracite gray RAL 7021
with external thread
bolt in stainless steel
L
3/8-16
50
22.2
28.2
34.8
17.8
11.5
-
20
0.0370
Yes
73181520
4059495546698
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A41X40
06253-50A41X40
anthracite gray RAL 7021
with external thread
bolt in stainless steel
L
3/8-16
50
22.2
28.2
34.8
17.8
11.5
-
40
0.0457
Yes
73181520
4059495546704
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A41X20
06253-63A41X20
anthracite gray RAL 7021
with external thread
bolt in stainless steel
L
3/8-16
63
28.0
35.5
44.0
22.5
14.5
-
20
0.0509
Yes
73181520
4059495547091
31.12.2099
98% Warenverfügbarkeit. N...
06253-63A41X40
06253-63A41X40
anthracite gray RAL 7021
with external thread
bolt in stainless steel
L
3/8-16
63
28.0
35.5
44.0
22.5
14.5
-
40
0.0594
Yes
73181520
4059495547107
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A35
06253-50A35
light gray RAL 7035
with internal thread
bush in steel
K
5/16-18
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0251
Yes
73181600
4059495546551
31.12.2099
98% Warenverfügbarkeit. N...
06253-50A45
06253-50A45
light gray RAL 7035
with internal thread
bush in steel
K
3/8-16
50
22.2
28.2
34.8
17.8
11.5
14
-
0.0223
Yes
73181600
4059495546711
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성