Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
12000 - Pneumatic cylinders DIN ISO 15552 standard cylinder
norelem
Assembly system
12000 Pneumatic cylinder
Pneumatic cylinder
Powered by
CAD모델 선택
{norelem/montagesysteme/gurppe_12000/pneumatikzylinder/12000.prj},{NB=12000-0501000 8},{ZYLINDER=50},{D1=20},{D2=40},{A=46.5},{A1=13.25},{A2=5.0},{B=63.0},{L=243},{L1=32},{L2=37},{L3=25.5},{L4=10.5},{L5=4},{P1=178},{P2=14.0},{P3=0.0},{T=16.5},{SW=17},{SW1=2.5},{KK=1180},{RKRAFT=939},{GEW=1.6400},{EAN=4059495509389},{SX=100},{ST=1.500},{NDM=16.000},{NDM1=13.157},{NDM2=8.000},{XA=28.000},{XB=23.000},{XC=7.000},{XD=6.500},{XE=9.200},{XF=11.000},{XG=19.000},{XH=0.500},{XI=4.600},{XJ=2.000},{XK=3.000},{XL=54.000},{XM=22.600},{XN=6.600},{XO=3.400},{XP=5.300},{XQ=6.000},{XR=6.200},{XS=3.000},{XT=1.500},{XU=2.500},{XV=7.400},{XW=13.600},{XX=3.400},{XY=16.800},{XZ=30.000},{XA1=1.700},{XB1=11.800},{XC1=2.300},{XD1=9.500},{XE1=19.000},{XF1=50.000},{XG1=13.000},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ZYLINDER
Zylinder Ø D2
[mm]
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
P
thread
[mm]
P1
distance
[mm]
P2
distance
[mm]
P3
distance
[mm]
T1
height
[mm]
T
height
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
KK
Piston force at 6 bar (N)
[N]
RKRAFT
Retraction force at 6 bar (N)
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
12000-032025
12000-032025
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
145
22
26
18.0
8.0
4
G1/8
94
12.5
0.0
5
16.5
10
2.0
458
394
0.5633
Yes
84123100
4059495509198
31.12.2099
98% Warenverfügbarkeit. N...
12000-032050
12000-032050
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
170
22
26
18.0
8.0
4
G1/8
119
12.5
0.0
5
16.5
10
2.0
458
394
0.6212
Yes
84123100
4059495509204
31.12.2099
98% Warenverfügbarkeit. N...
12000-032080
12000-032080
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
200
22
26
18.0
8.0
4
G1/8
149
12.5
0.0
5
16.5
10
2.0
458
394
0.6842
Yes
84123100
4059495509211
31.12.2099
98% Warenverfügbarkeit. N...
12000-032100
12000-032100
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
220
22
26
18.0
8.0
4
G1/8
169
12.5
0.0
5
16.5
10
2.0
458
394
0.7196
Yes
84123100
4059495509228
31.12.2099
98% Warenverfügbarkeit. N...
12000-032125
12000-032125
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
245
22
26
18.0
8.0
4
G1/8
194
12.5
0.0
5
16.5
10
2.0
458
394
0.7900
Yes
84123100
4059495509235
31.12.2099
98% Warenverfügbarkeit. N...
12000-032160
12000-032160
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
280
22
26
18.0
8.0
4
G1/8
229
12.5
0.0
5
16.5
10
2.0
458
394
0.8600
Yes
84123100
4059495509242
31.12.2099
98% Warenverfügbarkeit. N...
12000-032200
12000-032200
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
320
22
26
18.0
8.0
4
G1/8
269
12.5
0.0
5
16.5
10
2.0
458
394
0.9500
Yes
84123100
4059495509259
31.12.2099
98% Warenverfügbarkeit. N...
12000-032250
12000-032250
32
M10X1,.25
12
30
M6
32.5
11.50
3.5
47.0
370
22
26
18.0
8.0
4
G1/8
319
12.5
0.0
5
16.5
10
2.0
458
394
1.0600
Yes
84123100
4059495509266
31.12.2099
98% Warenverfügbarkeit. N...
12000-040025
12000-040025
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
160
24
30
22.0
12.0
4
G1/4
102
14.0
0.0
4.5
16.5
13
2.5
716
601
0.8805
Yes
84123100
4059495509273
31.12.2099
98% Warenverfügbarkeit. N...
12000-040050
12000-040050
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
185
24
30
22.0
12.0
4
G1/4
127
14.0
0.0
4.5
16.5
13
2.5
716
601
0.9614
Yes
84123100
4059495509280
31.12.2099
98% Warenverfügbarkeit. N...
12000-040080
12000-040080
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
215
24
30
22.0
12.0
4
G1/4
157
14.0
0.0
4.5
16.5
13
2.5
716
601
1.0600
Yes
84123100
4059495509297
31.12.2099
98% Warenverfügbarkeit. N...
12000-040100
12000-040100
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
235
24
30
22.0
12.0
4
G1/4
177
14.0
0.0
4.5
16.5
13
2.5
716
601
1.1200
Yes
84123100
4059495509303
31.12.2099
98% Warenverfügbarkeit. N...
12000-040125
12000-040125
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
260
24
30
22.0
12.0
4
G1/4
202
14.0
0.0
4.5
16.5
13
2.5
716
601
1.2080
Yes
84123100
4059495509310
31.12.2099
98% Warenverfügbarkeit. N...
12000-040160
12000-040160
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
295
24
30
22.0
12.0
4
G1/4
237
14.0
0.0
4.5
16.5
13
2.5
716
601
1.4330
Yes
84123100
4059495509327
31.12.2099
98% Warenverfügbarkeit. N...
12000-040200
12000-040200
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
335
24
30
22.0
12.0
4
G1/4
277
14.0
0.0
4.5
16.5
13
2.5
716
601
1.4500
Yes
84123100
4059495509334
31.12.2099
98% Warenverfügbarkeit. N...
12000-040250
12000-040250
40
M12X1,.25
16
35
M6
38.0
12.50
7.5
54.0
385
24
30
22.0
12.0
4
G1/4
327
14.0
0.0
4.5
16.5
13
2.5
716
601
1.6200
Yes
84123100
4059495509341
31.12.2099
98% Warenverfügbarkeit. N...
12000-050025
12000-050025
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
168
32
37
25.5
10.5
4
G1/4
103
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.3200
Yes
84123100
4059495509358
31.12.2099
98% Warenverfügbarkeit. N...
12000-050050
12000-050050
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
193
32
37
25.5
10.5
4
G1/4
128
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.4200
Yes
84123100
4059495509365
31.12.2099
98% Warenverfügbarkeit. N...
12000-050080
12000-050080
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
223
32
37
25.5
10.5
4
G1/4
158
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.5500
Yes
84123100
4059495509372
31.12.2099
98% Warenverfügbarkeit. N...
12000-050100
12000-050100
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
243
32
37
25.5
10.5
4
G1/4
178
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.6400
Yes
84123100
4059495509389
31.12.2099
98% Warenverfügbarkeit. N...
12000-050125
12000-050125
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
268
32
37
25.5
10.5
4
G1/4
203
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.7400
Yes
84123100
4059495509396
31.12.2099
98% Warenverfügbarkeit. N...
12000-050160
12000-050160
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
303
32
37
25.5
10.5
4
G1/4
238
14.0
0.0
4.5
16.5
17
2.5
1180
939
1.8900
Yes
84123100
4059495509402
31.12.2099
98% Warenverfügbarkeit. N...
12000-050200
12000-050200
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
343
32
37
25.5
10.5
4
G1/4
278
14.0
0.0
4.5
16.5
17
2.5
1180
939
2.0600
Yes
84123100
4059495509419
31.12.2099
98% Warenverfügbarkeit. N...
12000-050250
12000-050250
50
M16X1,.5
20
40
M8
46.5
13.25
5.0
63.0
393
32
37
25.5
10.5
4
G1/4
328
14.0
0.0
4.5
16.5
17
2.5
1180
939
2.2700
Yes
84123100
4059495509426
31.12.2099
98% Warenverfügbarkeit. N...
12000-063025
12000-063025
63
M16X1,.5
20
45
M8
56.5
8.00
9.0
74.0
183
32
37
25.0
8.5
4
G3/8
106
20.0
7.0
4.5
16.5
17
2.5
1775
1596
1.7500
Yes
84123100
4059495509433
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성