Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10300 - End caps Type B and Type I
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Covers for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/abdeckungen_f_aluminiumprofile/10300.prj},{NB=10300-08808011},{B=80},{L=80},{H=4},{GEW=0.0281},{EAN=4059495300658},{XA=3.0},{XB=5.0},{XC=3.0},{XD=1.0},{XE=1.8},{XF=15.0},{XG=4.0},{XH=1.2},{XI=3.0},{XJ=0.0},{XK=2.0},{XL=3.4},{XM=0.0},{XN=12.5},{XO=3.0},{XP=3.0},{XQ=4.0},{XR=10.0},{XS=0.0},{XT=2.0},{XU=0.0},{XV=20.000},{XW=20.000},{XX=0.000},{XY=0.000},{XZ=0.000},{TYP1=2.0},{TYP2=0.0},{TYP3=1.0},{TYP4=1.000},{TYP5=0.000},{BEST=10300-08808011},{TYP=I},{NUTB=8},{PROFIL=80x80},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
PROFIL
Profile
[mm]
B
width
[mm]
L
Length
[mm]
H
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
10300-06303011
10300-06303011
I
6
30x30
30
30
3
0.0029
Yes
39269099
4059495300597
31.12.2099
98% availability of produ...
10300-06306011
10300-06306011
I
6
30x60
30
60
3
0.0054
Yes
39269099
4059495300603
31.12.2099
98% availability of produ...
10300-06606011
10300-06606011
I
6
60x60
60
60
3
0.0104
Yes
39269099
4059495300610
31.12.2099
98% availability of produ...
10300-08164011
10300-08164011
I
8
16x40
16
40
4
0.0020
Yes
39269099
4059495300627
31.12.2099
98% availability of produ...
10300-08404011
10300-08404011
I
8
40x40
40
40
4
0.0067
Yes
39269099
4059495300634
31.12.2099
98% availability of produ...
10300-08408011
10300-08408011
I
8
40x80
40
80
4
0.0135
Yes
39269099
4059495300641
31.12.2099
98% availability of produ...
10300-08808011
10300-08808011
I
8
80x80
80
80
4
0.0281
Yes
39269099
4059495300658
31.12.2099
98% availability of produ...
10300-08303021
10300-08303021
B
8
30x30
30
30
4
0.0041
Yes
39269099
4059495430478
31.12.2099
98% availability of produ...
10300-08306021
10300-08306021
B
8
30x60
30
60
4
0.0078
Yes
39269099
4059495430485
31.12.2099
98% availability of produ...
10300-10404021
10300-10404021
B
10
40x40
40
40
4
0.0072
Yes
39269099
4059495300665
31.12.2099
98% availability of produ...
10300-10408021
10300-10408021
B
10
40x80
40
80
4
0.0138
Yes
39269099
4059495300672
31.12.2099
98% availability of produ...
10300-10454521
10300-10454521
B
10
45x45
45
45
4
0.0088
Yes
39269099
4059495300689
31.12.2099
98% availability of produ...
10300-10456021
10300-10456021
B
10
45x60
45
60
4
0.0113
Yes
39269099
4059495300696
31.12.2099
98% availability of produ...
10300-10459021
10300-10459021
B
10
45x90
45
90
4
0.0174
Yes
39269099
4059495300702
31.12.2099
98% availability of produ...
10300-10909021
10300-10909021
B
10
90x90
90
90
4
0.0473
Yes
39269099
4059495300719
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성