Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07590-03 - Locking plate steel DIN 462
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07590-03.prj},{NB=07590-03-024},{BEST=07590-03-024},{MATERIAL=Stahl},{D=24},{D1=42},{E=6},{F=20.9},{H=4},{S=1.0},{PAS=07590-122/07590-222},{GEW=0.0070},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495727431},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D
width
[mm]
D1
diameter
[mm]
E
width
[mm]
F
width
[mm]
H
height
[mm]
S
width
[mm]
PAS
Suitable for
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07590-03-010
07590-03-010
Steel
10
25
4
8.9
3
0.8
07590-110/07590-210
0.0030
Yes
73181600
4059495727370
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-014
07590-03-014
Steel
14
30
5
10.9
3
0.8
07590-112/07590-212
0.0030
Yes
73181600
4059495727387
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-016
07590-03-016
Steel
16
32
5
12.9
3
1.0
07590-114/07590-214
0.0040
Yes
73181600
4059495727394
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-018
07590-03-018
Steel
18
34
6
14.0
4
1.0
07590-116/07590-216
0.0040
Yes
73181600
4059495727400
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-020
07590-03-020
Steel
20
36
6
16.9
4
1.0
07590-118/07590-218
0.0040
Yes
73181600
4059495727417
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-022
07590-03-022
Steel
22
40
6
18.9
4
1.0
07590-120/07590-220
0.0050
Yes
73181600
4059495727424
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-024
07590-03-024
Steel
24
42
6
20.9
4
1.0
07590-122/07590-222
0.0070
Yes
73181600
4059495727431
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-028
07590-03-028
Steel
28
50
7
22.9
5
1.0
07590-124/07590-224
0.0080
Yes
73181600
4059495727448
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-030
07590-03-030
Steel
30
50
7
24.9
5
1.2
07590-126/07590-226
0.0080
Yes
73181600
4059495727455
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-032
07590-03-032
Steel
32
52
7
26.9
5
1.2
07590-128/07590-228
0.0090
Yes
73181600
4059495727462
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-035
07590-03-035
Steel
35
55
7
28.9
5
1.2
07590-130/07590-230
0.0090
Yes
73181600
4059495727479
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-038
07590-03-038
Steel
38
58
8
30.9
5
1.2
07590-132/07590-232
0.0120
Yes
73181600
4059495727486
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-040
07590-03-040
Steel
40
62
8
33.9
5
1.2
07590-135/07590-235
0.0140
Yes
73181600
4059495727493
31.12.2099
98% Warenverfügbarkeit. N...
07590-03-042
07590-03-042
Steel
42
62
8
36.6
5
1.2
07590-138/07590-238
0.0130
Yes
73181600
4059495727509
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성