Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07460 - Spherical levelling washers
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07460.prj},{NB=07460-501 (0)},{BEST=07460-501},{MATERIAL=Stahl},{ROT=0},{H=20.0},{H1=14.0},{D=65},{D2=70},{D1=36.0},{D3=48},{A=4},{R=55.000},{GEW=0.3598},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059495170565},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
A
Angle
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07460-151
07460-151
Steel
8.0
5.5
23
25
8.5
15
4
0.0243
Yes
73182200
4059495170480
31.12.2099
98% Warenverfügbarkeit. N...
07460-201
07460-201
Steel
10.0
6.2
30
32
13.0
20
4
0.0457
Yes
73182200
4059495170503
31.12.2099
98% Warenverfügbarkeit. N...
07460-301
07460-301
Steel
12.5
9.0
40
45
20.0
30
4
0.1050
Yes
73182200
4059495170527
31.12.2099
98% Warenverfügbarkeit. N...
07460-401
07460-401
Steel
16.0
13.0
52
58
29.0
38
4
0.2154
Yes
73182200
4059495170541
31.12.2099
98% Warenverfügbarkeit. N...
07460-501
07460-501
Steel
20.0
14.0
65
70
36.0
48
4
0.3598
Yes
73182200
4059495170565
31.12.2099
98% Warenverfügbarkeit. N...
07460-152
07460-152
Stainless steel
8.0
5.5
23
25
8.5
15
4
0.0247
Yes
73182200
4059495170497
31.12.2099
98% Warenverfügbarkeit. N...
07460-202
07460-202
Stainless steel
10.0
6.2
30
32
13.0
20
4
0.0455
Yes
73182200
4059495170510
31.12.2099
98% Warenverfügbarkeit. N...
07460-302
07460-302
Stainless steel
12.5
9.0
40
45
20.0
30
4
0.1049
Yes
73182200
4059495170534
31.12.2099
98% Warenverfügbarkeit. N...
07460-402
07460-402
Stainless steel
16.0
13.0
52
58
29.0
38
4
0.2164
Yes
73182200
4059495170558
31.12.2099
98% Warenverfügbarkeit. N...
07460-502
07460-502
Stainless steel
20.0
14.0
65
70
36.0
48
4
0.3637
Yes
73182200
4059495170572
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성