Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07265 - Hexagon nuts with spherical seat
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07265.prj},{NB=07265-160},{BEST=07265-16},{MATERIAL=Stahl},{W=0},{D=M16},{D1=31},{H=29.0},{SW=24},{BS=Infotext},{GEW=0.0850},{ROHS=Yes},{ZTN=73181600},{EAN=4059495168098},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=16.0},{XA=26.0},{XB=8.0},{XC=23.0},{XD=5.2},{XE=0.5},{XF=13.0},{XG=20.0},{XH=23.8},{XI=21.8},{XJ=14.5},{XK=19.0},{XL=26.0},{XM=8.7},{XN=25.3},{XO=24.0},{XP=0.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07265-08
07265-08
Steel
M8
18
15.0
13
0.0155
Yes
73181600
4059495168067
31.12.2099
98% Warenverfügbarkeit. N...
07265-10
07265-10
Steel
M10
22
18.5
17
0.0300
Yes
73181600
4059495168074
31.12.2099
98% Warenverfügbarkeit. N...
07265-12
07265-12
Steel
M12
25
22.5
19
0.0444
Yes
73181600
4059495168081
31.12.2099
98% Warenverfügbarkeit. N...
07265-16
07265-16
Steel
M16
31
29.0
24
0.0850
Yes
73181600
4059495168098
31.12.2099
98% Warenverfügbarkeit. N...
07265-808
07265-808
Stainless steel
M8
18
15.0
13
0.0150
Yes
73181600
4059495416663
31.12.2099
98% Warenverfügbarkeit. N...
07265-810
07265-810
Stainless steel
M10
22
18.5
17
0.0294
Yes
73181600
4059495416670
31.12.2099
98% Warenverfügbarkeit. N...
07265-812
07265-812
Stainless steel
M12
25
22.5
19
0.0439
Yes
73181600
4059495416687
31.12.2099
98% Warenverfügbarkeit. N...
07265-816
07265-816
Stainless steel
M16
31
29.0
24
0.0834
Yes
73181600
4059495416694
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성